text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

4-IN-1 Air Velocity Meter - Anemometer, Hygrometer, Light Meter, Thermometer

$194.27

Item# HHF81

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $194.27
5-9 $182.61
10-24 $178.73
25-49 $167.07
50-99 $165.13
100-199 $159.30
200+ $162.84

In stock

Lead Time ( If not in Stock): 6 weeks

4-IN-1 Air Velocity Meter - Anemometer, Hygrometer, Light Meter, Thermometer HHF81 HHF81
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • Simultaneous Readings of Air Velocity and Temperature or Humidity and Temperature
  • Exclusive Photo Diode and Color Correction Filter Light Sensor, Spectrum Meets C.I.E. Photopic
  • Standard Type K Thermocouple SMP Input Jack Suitable for All Types of K Probes
  • Lux/Feet-Candle Selectable by Pressing Button on the Front Panel
5 Year Warranty

Product info

Category
Meter
Application Type
Handheld
Velocity Range
80 to 5,910 FPM
Accuracy
±4%
Max Process Temperature
50 °C (122 °F)
Probe Diameter
2"
Supply Power
9 V Battery
Display
LCD
Features
Hygrometer, Light Meter, Type K Thermometer

Product Specs

  • Accuracy Value ±(1% + 1°C) of rdg [±(1% + 2°F) of rdg]
  • Maximum Ambient Humidity 80% RH
  • Maximum Ambient Temperature 50°C (122°F)
  • Maximum Temperature Measurement 50°C (122°F) (1300°C Type K Thermocouple)
  • Measurement Type Velocity
  • Minimum Ambient Temperature 0°C (32°F)
  • Minimum Temperature Measurement 0°C (32°F) (-100°C with Type K Thermocouple)
  • Number of Batteries 1
  • Power Source Battery
  • Resolution 0.1%
  • Thermocouple Input Type K

The HHF81 anemometer can measure air flow, humidity, temperature and light. The built-in microprocessor circuit assures excellent performance and accuracy. The HHF81 can track the maximum and minimum values along with current readings. The HHF81 displays the flowrate in your choice of knots, meters per second, kilometers per hour, miles per hour, or feet per minute.

The HHF81 relies upon a low-friction ball bearing mounted wheel design to provide high accuracy at high and low air velocity. The impeller provides excellent accuracy (±3 to 4%) and the ability to measure the slightest breeze (0.3 m/s). For temperature readings, the HHF81 has an internal thermistor or is compatible with any Type K thermocouple with SMP Male connector, and is accurate to ±1°C + 1% of reading. The humidity sensor measures to 95% relative using a high precision thin-film capacitance sensor with fast response to humidity changes. The Light measurement utilizes an exclusive photo diode and color correction filter light sensor.

SPECIFICATIONS
AIR VELOCITY
Measurement Range: 80 to 5910 ft/min, 0.4 to 30.0 m/s, 0.9 to 67.0 mph, 1.4 to 108.0 km/hr, 0.8 to 58.3 knots, 0.8 to 58.3 knots
Resolution: 1 ft/min, 0.1 m/s, 0.1 mph, 0.1 km/hr, 0.1 knots
Accuracy:
   ≤20 m/s: 3% FS
   >20 m/s: 4% FS
TEMPERATURE (Internal Thermistor)
Measurement Range: 0 to 50°C (32 to 122°F)
Resolution: 0.1°C/°F
Accuracy: ±1.2°C (±2.5°F)
Operational Temperature: 0 to 50°C (32 to 122°F)
TEMPERATURE (External Type K Thermocouple)
Measurement Range: -100 to 1300°C (-148 to 2372°F)
Resolution: 0.1°F/°C
Accuracy: ±(1% + 1°C) of rdg [±(1% + 2°F) of rdg]
HUMIDITY
Measurement Range: 10 to 95%
Resolution: 0.1%
Accuracy:
   <70% RH: ±4% of rdg
   ≥70% RH: ±(4% rdg + 1.2 % RH)
Operational Humidity Max.: 80% RH
LIGHT LUX
Measurement Range: 0 to 2200 Lux, 1800 to 20000 Lux, 0 to 204.0 Fc, 170 to 2000 Fc
Resolution: 1 Lux, 10 Lux, 0.1 Ft-cd, 1 Ft-cd
Accuracy: ±(5% rdg +8 dgt)
Overange Display: “----”
Battery: 9V (included)
Power Consumption: Approx. DC 6.2 mA
Weight: 160 g (0.4 lb) battery included
Dimensions: 156 x 60 x 33 mm (6.14 x 2.36 x 1.29')

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 124ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors
$65.06
132 In Stock
Utility Thermocouple Handle Probes
$42.63
0 In Stock
Accessories
Type K SMP male connector with write on window
$2.36
10778 In Stock
9V alkaline battery
$3.25
0 In Stock
Accessories for Digital Thermometers
6" long, 1.8" dia. stainless steel Type K probe, 12" retractable cable (expands to 48") terminating with male subminiature connector
$37.46
172 In Stock

en-US
en
Save Configuration