text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Volume Indicating Thermo-Anemometer Kit

$275.00

Item# HHF91

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $275.00
10-24 $261.25
25-49 $255.75
50-99 $244.75
100-199 $239.25
200+ $233.75

In stock

Lead Time ( If not in Stock): 6 weeks

Volume Indicating Thermo-Anemometer Kit HHF91 HHF91
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 155ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Very Economical
  • Displays CFM, Velocity, and Temperature
  • Averaging of Up to 8 Velocity Readings
  • Min/Max Display
  • Switchable Between FPM/mps and °C/°F
5 Year Warranty

Product info

Category
Meter
Application Type
Handheld
Velocity Range
125 to 49 FPM
Accuracy
±2%
Max Process Temperature
50 °C (122 °F)
Probe Diameter
2 3/4"
Supply Power
9 V Battery
Output Signal
RS232
Display
LCD
Features
Air Flow, Air Velocity, Air Temperature

Product Specs

  • Accuracy Value ±1°F or 0.6°C
  • Auto Power Off Yes
  • Battery Life 100 hour life
  • Communications Protocol RS232 Output: 2400 or 1200 baud
  • Display Area Height 32 mm
  • Display Area Width 41 mm
  • Display Type 4 full digits
  • Low Battery Indicator Yes
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Measurement Type Air Velocity
  • Minimum Ambient Temperature -10 {C} (14 {F})
  • Number of Batteries 1
  • Number of Display Units 4
  • Power Source Battery
  • Resolution 1 fpm or 0.01 mps

OMEGA’s HHF91 digital anemometer is a versatile instrument for measuring air velocity, calculated air volume flow, and air temperature. Special features include the ability to switch between FPM/°F and m/sec-°C and an AUTO-OFF function that engages after 20 minutes (the AUTO-OFF function can be bypassed for continuous operation). The HHF91 can indicate average, minimum and maximum readings, and includes a hold button to freeze the display. It can also be reprogrammed with the keypad to read in either FPM/mps and °C/°F.

The kit is supplied with one handheld readout with attached velocity probe (3 foot cable), one 9 V battery, and one carrying case.

SPECIFICATIONS
Air Velocity Range: 125 to 4,900 fpm (0.7 to 25.00 mps)
Resolution: 1 fpm or 0.01 mps
Calculated Air Flow Volume: 0.0 to 9999 CFM or CMS
Display: 4 full digits, 32 x 41 mm (1¼ x 158')
RS232 Output: 2400 or 1200 baud
Accuracy:
   Velocity: 2% of full scale from 200 to 4500 fpm
   Temperature: ±1°F or 0.6°C
Temperature Range: -10 to 50°C (14 to 122°F), 0.1°C or °F resolution
Power Supply: 9V battery, included (100 hour life, typical)
Battery Check: Automatic low battery display
Dimensions: 181 x 70 x 35 mm (718 x 2¾ x 138') (handheld); 73 mm (278') diameter fan
Weight: ¼ kg (3 lb)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Does this come with a record of calibration?

Asked by: Louis
Thank you for your inquiry. If you want a calibration certificate with an HHF-91 you will have to an HHF91-CAL-3-FLOW instead of the HHF-91.
Answered by: AS Engineer
Date published: 2019-11-16
  • y_2019, m_12, d_11, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.3
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHF91, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 99ms
  • QUESTIONS, PRODUCT
Product Number
Description
Price
 
Volume Indicating Thermo-Anemometer Kit
$88.92
0 In Stock
Volume Indicating Thermo-Anemometer Kit
$170.91
4 In Stock
Low-Cost Handheld DMMs
$3.25
0 In Stock

en-US
en
Save Configuration