text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Wind Monitoring Station with Analog Outputs

$795.00

Item# WMS-21

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $795.00
5-9 $755.25
10-24 $739.35
25-49 $707.55
50-99 $691.65
100+ $675.75

In stock

Lead Time ( If not in Stock): 4 weeks

Wind Monitoring Station with Analog Outputs WMS-21 WMS-21
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 0 to 100 mph Measurement Range
  • Reed Switch Transducer
  • 1 mph or 3% Accuracy

Product info

Category
Wind Monitors
Application Type
Fixed Mount
Velocity Range
0 to 100 MPH
Accuracy
±3%
Max Process Temperature
50 °C (122 °F)
Supply Power
12 Vac/Vdc
Output Signal
Not Applicable
Display
No Display
Features
3 A SPDT

Product Specs

The WMS-20 series consist of three individual wind monitor stations. The WMS-21 is a microprocessor based wind alarm station. It sounds an alarm buzzer and controls the operation of two electrical circuits whenever wind speed reaches either of two independent setpoints. An LCD display provides a readout of the measured wind speed and is also used to set the value of the setpoints. Self-contained relays for each alarm point can be used to actuate external devices such as air samplers or sirens.

The WMS-22 series monitors wind speed and direction. Each parameter is converted into a 4 to 20mA signal for use by process controllers or monitoring systems. Two versions are offered, WMS-22A measures wind speed only, while the WMS-22B measures both wind speed and direction.

SPECIFICATIONS
WMS-21(Wind Speed)
Measurement Range:
0 to 100 mph
Transducer Type: Reed switch
Avg Speed Resolution: 0.1 mph
Threshold Speed: 0.8 mph
Measurement Accuracy: 1 mph or 3%
Controls: Protected push-button for run, or set variables, select menu items, increment and decrement alarm values
Alarm On/Off Delay Range: 0 to 99 sec
Contact Ratings: 3 A SPDT @ 24 Vdc
Display: 2 line x 16 character LCD
Character Size: 3 x 8 mm
Setpoint 1 and 2: LED
Supply Voltage: 12 Vac or Vdc
Supply Current: 50 mA, 5 mA nominal
Operating Temperature: -20 to 50ºC (-4 to 122°F)
Dimensions:
    Anemometer: 114.3 H x 215.9 W mm (4.5 x 8.5")
    Sensor Cable Length: 12 m (40'), supplied
    Electronics Enclosure Size: 119.3 H x 198.1 W x 88.9 D mm (4.7 x 7.8 x 3.5")

WMS-23 (Wind Speed and Direction), WMS-23S (Wind Speed)
Measurement Range:
0 to 100 mph
Transducer Type: Reed switch
Threshold Speed: 0.8 mph
Measurement Accuracy: 1 mph or 3% WMS-23 Only (Wind Direction)
Azimuth Accuracy: ± 3%
Mechanical Range: 0 to 360°
Potentiometer Gap:
Threshold: 1.2 mph
Measurement Range: 0 to 360°
Current Loop:
    Output Span: 4 to 20 mA
    Proportioned: 0 to 100 mph, 0 to 360º
    Circuit Time Constant: 1 sec
    2-Wire Loop Interface: Screw terminal block
    Supply Voltage: 8 to 30 Vdc
    Operating Temperature: -40 to 40ºC (-40 to 104ºF)
Dimensions:
    Anemometer and Vane: 305 H x 254 W mm (12 x 10")
    Anemometer Only: 114.3 H x 215.9 W mm (4.5 x 8.5")
    Sensor Cable Length: 12 m (40'), supplied
    Electronics Enclosure Size: 114.3 H x 114.3 W x 63.5 D mm (4.5 x 4.5 x 2.5")

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration