Mass Flow Meters

Omega’s mass flow meters are regarded for their high flow measurement performance and flexibili...
[+]
14 Products found
thumbnail

Microprocessor driven digital flow controllers allow one to program, record, and analyze flow rates of various gases with a computer via an RS485 interface (optional RS232 is avai...

Read More
Product Number Category Media Type Flow Range Accuracy Communications Protocol Output Signal Wetted Materials Display Max Operating Pressure Max Process Temperature Process Connection Type Process Connection Size Features
FMA6502ST
$1,651.00
Available
in 4 weeks
Controller
Gas
0.2 to 10 SCCM
±1%
RS485
0 to 5 Vdc
316 SS, 416 SS, FKM
No Display
500 psi
50 °C (122 °F)
Compression fitting
1/4"
2 SPDT 1A Relay
FMA6506ST
$1,651.00
Available
in 4 weeks
Controller
Gas
1 to 50 SCCM
±1%
RS485
0 to 5 Vdc
316 SS, 416 SS, FKM
No Display
500 psi
50 °C (122 °F)
Compression fitting
1/4"
2 SPDT 1A Relay
FMA6512ST
$1,651.00
Available
in 4 weeks
Controller
Gas
10 to 500 SCCM
±1%
RS485
0 to 5 Vdc
316 SS, 416 SS, FKM
No Display
500 psi
50 °C (122 °F)
Compression fitting
1/4"
2 SPDT 1A Relay
FMA6516ST
$1,651.00
Available
in 4 weeks
Controller
Gas
0.04 to 2 SLM
±1%
RS485
0 to 5 Vdc
316 SS, 416 SS, FKM
No Display
500 psi
50 °C (122 °F)
Compression fitting
1/4"
2 SPDT 1A Relay
FMA6526ST
$1,761.00
Available
in 4 weeks
Controller
Gas
0.6 to 30 SLM
±1%
RS485
0 to 5 Vdc
316 SS, 416 SS, FKM
No Display
500 psi
50 °C (122 °F)
Compression fitting
1/4"
2 SPDT 1A Relay
  Load More Items from this family (12) ...
thumbnail

The FMA5400 and FMA5500 series has been discontinued. Please see the upgraded FMA5400A and FMA5500A Series as a possible...

Read More
Product Number Flow Measuring Range Accuracy Value Retransmission/Analog Output Housing Material Display Type Media Type Features
FMA5444-0-350NLM-AIR
$1,380.00
Available
in 5 days
0 to 350 NLM
±1.5% FS
Linear 0 to 5 Vdc 4 to 20 mA
Aluminum/Brass
No Display
Air
Standard
en-US
en
Save Configuration