Flow Sensor Installation Fittings

...
[+]
3 Products found
thumbnail

Pipe SizePVC Sch 40 or 80Model No.(see specification page for photo) Read More

This product has variations available for quick shipping.

Product Number Process Connection Size Wetted Materials Process Connection Type Max Operating Pressure Max Process Temperature Features
FP-5320M
$221.06
3  In Stock
2"
PVC 40 & 80
Molded
200 psi
24 °C (75 °F)
Not Applicable
FP-5230S
$374.00
1  In Stock
3"
PVC 40 & 80
Saddle
300 psi
149 °C (300 °F)
Applicable only to FP-5200 sensors
FP-5320CS
$359.97
4  In Stock
2"
Carbon Steel
NPT Female
200 psi
24 °C (75 °F)
Not Applicable
FP-5325BR
$430.95
2  In Stock
2 1/2"
Brass
Braze-On
200 psi
24 °C (75 °F)
Not Applicable
FP-5330BR
$430.95
2  In Stock
3"
Brass
Braze-On
200 psi
24 °C (75 °F)
Not Applicable
  Load More Items from this family (83) ...
Product Number Process Connection Size Wetted Materials Process Connection Type Max Operating Pressure Max Process Temperature
FP981-1BRT
$284.94
2  In Stock
1"
Brass
NPT
200 psi
93 °C (200 °F)
FP981-15C
$295.08
1  In Stock
1 1/2"
Carbon Steel
NPT Tee
200 psi
93 °C (200 °F)
FP981-15BRS
$318.40
4  In Stock
1 1/2"
Brass
Sweat
200 psi
93 °C (200 °F)
FP981-1BRS
$301.16
1  In Stock
1"
Brass
Sweat
200 psi
93 °C (200 °F)
FP982-8PVCS
$240.32
2  In Stock
8"
PVC, Buna
Saddle
150 psi
55 °C (130 °F)
  Load More Items from this family (3) ...
Product Number Process Connection Size Wetted Materials Process Connection Type Flow Range Max Operating Pressure Max Process Temperature
FP7012-GI
$123.84
2  In Stock
1 1/4"
Galvanized Iron
NPT Female
5 to 90 GPM
150 psi
93 °C (200 °F)
FP7025-GI
$169.25
6  In Stock
2 1/2"
Galvanized Iron
NPT Female
15 to 285 GPM
150 psi
93 °C (200 °F)
FP7020-GI
$118.68
2  In Stock
2"
Galvanized Iron
NPT Female
11 to 205 GPM
150 psi
93 °C (200 °F)
FP7010-GI
$123.84
5  In Stock
1"
Galvanized Iron
NPT Female
3 to 50 GPM
150 psi
93 °C (200 °F)
FP7007-GI
$141.39
Available
in 2 weeks
3/4"
Galvanized Iron
NPT Female
2 to 30 GPM
150 psi
93 °C (200 °F)
  Load More Items from this family (9) ...
en-US
en
Save Configuration