text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Low Pressure Drop Gas Mass Flow Controllers For Clean Gases

$2,683.00

Item# FMA-LP2601A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,683.00
5-9 $2,548.85
10-24 $2,495.19
25-49 $2,387.87
50-99 $2,334.21
100+ $2,280.55

In stock

Lead Time ( If not in Stock): 4 weeks

Low Pressure Drop Gas Mass Flow Controllers For Clean Gases FMA-LP2601A FMA-LP2601A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 158ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 130+ Gas Calibrations Including Pure and Mixed Gases
  • Pressure, Temperature, and Mass Flow Simultaneously Displayed
  • Easy-to-Use Pushbutton Interface
  • NIST Traceability Standard
  • Full Scale Ranges from 0.5 SCCM to 500 SLM
  • Response Time of 50 to 100 ms Typical
  • Turndown Ratio of 200:1
  • Position Insensitive
  • ±0.8% Reading Accuracy
  • RS232 Standard
  • Custom Live Gas Blend Programming
  • Store Up to 20 User Defined Gas Blends
5 Year Warranty

Product info

Category
Controller
Media Type
Gas
Flow Range
0.0025 to 0.5 SCCM
Accuracy
±0.8%
Communications Protocol
RS232
Output Signal
0 to 5 Vdc
Wetted Materials
300 SS, Aluminum, Silicone, FKM
Display
LCD
Max Operating Pressure
50 psi
Max Process Temperature
50 °C (122 °F)
Process Connection Type
UNF Female
Process Connection Size
10-32
Features
Power Supply Included

Product Specs

  • Accuracy Value ±(0.8% of reading + 0.2% FS)
  • Connection Type 8-pin circular mini DIN
  • Maximum Ambient Humidity 100% RH
  • Maximum Ambient Temperature 50°C (122°F)
  • Minimum Ambient Humidity 0% RH
  • Measurement Type Flow
  • Minimum Ambient Temperature -10°C (14°F)
  • Response Time 100 ms
  • Wetted Materials 303 and 302 SS
  • Turndown Ratio 200:1
  • Zero Shift 0.02%/ATM FS/°C
  • Repeatability ±0.2% FS

The FMA-LP2600A Series mass flow controllers use the principle of differential pressure within a laminar flow field to determine and control mass flow rate. A laminar flow element (LFE) inside the meter forces the gas into laminar (streamlined) flow. Inside this region, the Poiseuille equation dictates that the volumetric flow rate be linearly related to the pressure drop. A differential pressure sensor is used to measure the pressure drop along a fixed distance of the LFE. This, along with the viscosity of the gas, is used to accurately determine the volumetric flow rate. Separate absolute temperature and pressure sensors are incorporated and correct the volumetric flow rate to a set of standard conditions. This standardized flow rate is commonly called the mass flow rate and is reported in units such as standard cubic centimeters per minute (SCCM) or standard liters per minute (SLM).

The controller uses a true proportional valve coupled to the flow body to control flow using the integral PID loop controller. Standard units include a 0 to 5V output (4 to 20 mA optional) and RS232 communications. The gas-select feature and the setpoints can be adjusted from the front keypad or via RS232 communications. Volumetric flow, mass flow, absolute pressure, and temperature can all be viewed or recorded through the RS232 connection. It is also possible to multi-drop up to 26 units on the same serial connection to a distance of 46 m (150').

Specifications
Accuracy: ±(0.8% of reading + 0.2% FS)
Repeatability: ±0.2% FS
Turndown Ratio: 200:1
Control Response Time: 100 ms
Input Control Signal: 0 to 5 Vdc, RS232
Output Signal: 0 to 5 Vdc, RS232
Optional Input/Outputs: 4 to 20 mA, 0 to 10 Vdc
Operating Temperature: -10 to 50°C (14 to 122°F)
Zero Shift: 0.02%/ATM FS/°C
Span Shift: 0.02%/ATM FS/°C
Humidity Range: 0 to 100% RH, non-condensing
Excess Flow Rate: 2.4% FS
Wetted Materials: Standard: 303 and 302 SS, FKM, silicone RTV (rubber), glass-reinforced nylon, aluminum, brass, 410 SS, silicone, glass; >250 SLM: 416 SS and nickel replace brass
-LSS (Option):316LSS, 303SS, 430FRSS, Perfluoroelastomer standard, FKM, EPDM, Buna, Neoprene Maximum Pressure: 50 psig
To Use in Volumetric Mode: Near atmosphere, 15 psig recommended maximum. Volumetric flow meters and controllers not certified for accuracy at mass flow rates above the rated flow range of the meter. They are designed for near atmospheric pressure conditions only. The recommended maximum operating pressure is 15 psig
Supply Current: 0.250 A for 20 SLM and under; 0.75 A for 50 SLM and above (typical)
Supply Voltage: 15 to 30 Vdc for units 2 SLM and smaller; 24 to 30 Vdc for units 5 SLM and larger
Electrical Connections: 8-pin circular mini DIN

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 137ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
Replacement 1.8M (6') 8 pin male Mini-DIN single ended, cable connector
$48.71
5 In Stock
7.62M (25') 8 pin male Mini-DIN single ended, cable connector
$87.72
4 In Stock
7.62M (25') 8 pin male Mini-DIN double ended, cable connector
$104.04
0 In Stock
1.8M (6') 8 pin male Mini-DIN double ended, cable connector
$56.10
2 In Stock
1.8M (6') 8 pin male right angle Mini-DIN single ended cable connector
$56.10
2 In Stock
1.8M (6') 8 pin male Mini-DIN to DB9 female adapter
$56.10
6 In Stock
Multi Drop Box
$300.90
4 In Stock
24 Vdc universal power supply
$87.72
2 In Stock
Nylon Body, TUBE ID 1/8" TO MALE 10-32UNF
$4.95
0 In Stock
Polypropylene Body, TUBE ID 1/16" TO MALE 10-32UNF
$4.95
14 In Stock
Polypropylene Body, TUBE ID 1/8" TO MALE 10-32UNF
$4.95
0 In Stock
Nylon Body, TUBE ID 1/16" TO MALE 10-32UNF
$4.95
0 In Stock

en-US
en
Save Configuration