text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

LightspeedTM Fiber Optic Paddlewheel Flow Sensors Inherently Safe Design

Item# FP9012


LightspeedTM Fiber Optic Paddlewheel Flow Sensors Inherently Safe Design FP9012 FP9012
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • Unique Fiber-Optic Design for Hazardous Areas
  • Fiber-Optic Signal – Insensitive to Electrical Interference
  • Non-Magnetic Design Resists Fouling from Rust
  • High Resolution Pulse Output from FP9P Optical Interface

Product info

Flow Range
4.5 to 90 GPM
Housing Material
Polypropylene
Connection Type
PVC Tee Fitting
Port Size
1 1/4 in
Output Signal Type
Pulse
Pipe Size
1 1/4 in

Product Specs

The FP9000 Series has been discontinued. Please see the FP7002 Series as a possible alternative or contact our Flow Engineering Department.

FP9000 Series LIGHTSPEED ™ paddlewheel flow sensors are ideal for applications with low viscosity solutions (like water) which are low in suspended solids. A patented fiber-optic sensing mechanism makes these sensors especially well suited for applications in hazardous environments, where the paddlewheel electronics can be mounted in a non-hazardous location and the near-infrared light signal can be sent down an optic cable to the paddlewheel inside the hazardous location. This non-magnetic design tolerates some rust, often found in iron pipes. FP9000 Series flow sensors must be used with the companion FP9000 Series pipe installation fittings. The high amplitude pulse output from the FP9P opto-electronic interface is ideally suited for hook up to the model INF7 ratemeter/totalizer. For 4-20 mA output, connect to OMEGA’s FLSC90 Series signal conditioner. (Please specify fitting and calibration range for the 4-20 mA output.) The FLSC90 includes the required optical interface for the FP9000 sensor.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 141ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration