text.skipToContent text.skipToNavigation
Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
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
Back To Top

Rotameters

23 Products found
thumbnail
65 mm and 150 mm Rotameters

FL4000 OEM-style acrylic rotameters are precisely machined from rugged, solid acrylic blocks for superb durability. They are available in 50 mm, 75 mm, 127 mm, and 250 mm s... Read More

FL3600-FL3800
thumbnail
Multi-tube Rotameters/Gas Proportioning Rotameters

To blend two or three gases in homogeneous infinitely variable concentrations, directly at the end use point, these rotameters are unsurpassed in convenience and economy. G... Read More

FL1GP-8GP
thumbnail
Acrylic Flow Meters

NOT ALL MODELS ARE STANDARD WITH VALVES, VERIFY MODEL DESCRIPTION TO CONFIRM The FL-2000 Series offers a wide variety of precision flow meters for use in medica... Read More

quickShip This product has variations available for quick shipping.

FL2000
thumbnail
Heavy Duty Flowmeters With Stainless Steel Enclosures

The Omega FL900 series are heavy duty flowmeter with stainless steel enclosures, unique float stop design allowing internals to be reomoved and replaced without disturbing ... Read More

FL900
thumbnail
Direct Reading Analog Display Flowmeters

The FL-W7100 Series uses a basic variable-area flowmeter design: a float and tapered tube. As a result, these meters have longer, linear scales and good pointer stability. Both designs feature non-protruding float extensions and magnetically coupled indicators.
Read More

FLW7100
thumbnail
Low Cost Industrial Rotameters With Capacities: 0.5 to 200 GPM of Water

OMEGA ® FL-75 flowmeters combine shatter resistant, non-glass construction and laboratory precision accuracy at an economical price.
Read More

quickShip This product has variations available for quick shipping.

FL75
thumbnail
OEM Style Acrylic Rotameters

FL7000 OEM-style rotameters are precisely machined from solid acrylic blocks. They are available in 50, 75, 100, 127, and 250 mm scale lengths (1.97, 2.96, 5, 3.94, and 9.85") and have accuracies between 2 and 6%.
Read More

quickShip This product has variations available for quick shipping.

FL7000
FLSW3400-FLSW3500
thumbnail
PTFE Rotameters with PTFE Valves

FL-30000 Series flow meters use a pitot tube pickup and a hard-edged float design to provide a convenient and economical means of measuring water flow in a closed pipe syst... Read More

quickShip This product has variations available for quick shipping.

FL3000
thumbnail
Direct Read Acrylic Rotameter Kits

The FL-2500 Series direct read rotometer kits offer versatility at a low cost. Each kit includes seven interchangeable direct read scales for air, water, Argon, CO2 Read More

FL-2500-Series
en-US
en
Save Configuration