text.skipToContent text.skipToNavigation

Positive Displacement Flow Meter for Industrial Processes

$3,935.00

Item# FPD3205-D-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $3,935.00
5-9 $3,738.25
10-24 $3,659.55
25-49 $3,502.15
50-99 $3,423.45
100+ $3,344.75

In stock

Lead Time ( If not in Stock): 3 weeks

Positive Displacement Flow Meter for Industrial Processes FPD3205-D-A FPD3205-D-A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Stainless Steel Body
  • FEP Seals
  • PPS Rotors
  • Temperatures up to 80ºC (176ºF)
  • NPT or BSP Threads
  • DIN, JIS or ANSI Connection (Available on 1" and Larger Sizes)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Flow Range
Accuracy
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Process Connection Size
Display
Supply Power
Features


Product Specs

  • Accuracy Value ±0.5% of reading
  • Cable Type PVC
  • Electrical Connection 2 x 12 mm (0.08 x 0.47")
  • Fitting Type NPT
  • Measurement Type Flow
  • Maximum Liquid Temperature (Liquid Temp Range?) 80 {C} (176 {F})
  • Media Type Industrial as well as other non-abrasive lubricating fluids
  • Minimum Liquid Temperature -40 {C} (-40 {F})
  • Number of Display Digits 7
  • Reed Sensor Voltage 30 Vdc (500 mA)
  • Repeatability ±0.03%
  • Strainer Size See chart on next page
  • Supply Frequency 4 to 20 mA
  • Supply Voltage 4.5 to 24 Vdc (7.5 mA)
  • Viscosity Range 1 to 1000 cPs standard

The FPD3200 Series positive displacement flowmeters are affordable and accurate. One primary feature is the ability to maintain consistent accuracy despite changing viscosity conditions. The meter’s solid construction and excellent dynamic response are well suited to measurement for many industrial as well as other non-abrasive lubricating fluids. Since there is no need for straight run piping upstream or downstream of the flowmeter, the FPD3200 flowmeters are simple to use and to install. The meter has good resolution and high accuracy at low flow rates.

Specifications
Accuracy: ±0.5% of reading
Repeatability: ±0.03%
Fitting Type:
    NPT: Female
    BSP: “-BSP” option
    DIN: “-DIN” option
    JIS: “-JIS” option
    ANSI: “-ANSI” option
Hall-Effect Sensor Power: 4.5 to 24 Vdc (7.5 mA)
Reed Sensor Power: 30 Vdc (500 mA)
Output Options:
    Pulse Output: Standard
    4 to 20 mA Transmitter: “-D-A” option; no output on battery powered “-D” model
Display: 7-digit/12 mm (0.47") upper, 7-digit/7 mm (0.28") lower all “-D” options
    Rate: User defined
    Total: Resettable
    Accumulated-Total: Non-resettable
Minimum Viscosity: 1 cPs
Maximum Viscosity: 1000 cPs standard
Maximum Pressure: See chart on page F-3
Strainer Size: See chart on next page
Mounting: Shafts must be in a horizontal plane
Electrical Connections: 2 x 12 mm (0.08 x 0.47"), fittings included “-D-A” option
Cable Length: 1 m (3') stripped ends, non-display models
Mounting: Pipe
Power: 4 to 20 mA, “-D-A” models 18 to 30 Vdc display, “-D” models 3 Vdc lithium battery (included)
Liquid Temperature: -40 to 80°C (-40 to 176°F)
Materials
    Body: 316 Stainless steel
    Enclosure: Polypropylene
    Seals: FEP
    Rotors: PPS
    Fasteners: Stainless steel
    Cable Insulation: PVC
Enclosure: NEMA 6 (IP67)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is the meter calibrated? Can it be used for DI water? Thanks

Asked by: JamesC
Thanks for you questions. Yes, the meter is calibrated and can be used for DI water.
Answered by: ASE HPO
Date published: 2019-08-23

Is this positive displacement flow meter suitable for measuring ~1Hz pulsatile flow or would a different product be preferred for that kind of application?

Asked by: CBR4
Thank you for your question? FMG81A mag meter works best for pulsating flow. This is the only flow meter that states on the spec sheet, all others, require constant flow.... hope this was helpful?
Answered by: application engineer je
Date published: 2019-07-01
  • y_2020, m_7, d_1, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.9
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FPD3205-D-A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 37ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration