text.skipToContent text.skipToNavigation

OVAL GEAR TOTALIZER FOR VISCoUS LIQUIDS

$2,442.00

Item# FPDM3006

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,442.00
5-9 $2,319.90
10-24 $2,271.06
25-49 $2,173.38
50-99 $2,124.54
100+ $2,075.70

In stock

Lead Time ( If not in Stock): 3 weeks

OVAL GEAR TOTALIZER FOR VISCoUS LIQUIDS FPDM3006 FPDM3006
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Aluminum or Stainless Body
  • Higher Temperatures up to 120ºC (248ºF) (“-HT” Option)
  • NPT or BSP Threads
  • DIN, JIS or ANSI Connections (1" and Larger Sizes)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Flow Range
Accuracy
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Process Connection Size
Display
Features


Product Specs

Description

The FPDM3000 Series positivedisplacement oval gear flowmetersare affordable and accurate. Oneprimary feature is the ability tomaintain consistent accuracydespite changing viscosityconditions. The meter’s solidconstruction and excellent dynamicresponse are well suited to themeasurement of many viscusfluids. Three choices of wettedmaterial combinations are availablefor compatibility with a large varietyof liquids. Since there is no needfor straight run piping upstream ordownstream of the flowmeter, theFPDM3000 flowmeters are simpleto use and to install. The meter hasgood resolution and high accuracyat low flow rates.

Specifications
Accuracy: ±1% of reading
Repeatability: ±0.03%
Fitting Type
    NPT: Female
    BSP: “-BSP” option
    DIN: “-DIN” option
    JIS: “-JIS” option
    ANSI: “-ANSI” option
Total: Resettable
Accumulated-Total: Non-resettable
Minimum Viscosity: 1cPs
Maximum Viscosity: 1000 cPs standard
Strainer Size: 200 mesh (74ì)
Mounting: Shafts must be in a horizontal plane
Mounting: Pipe
Liquid Temperature: -40 to 80°C (-40 to 176°F) -40 to 120°C (-40 to 248°F) (“-HT” option)
Maximum Pressure: 3400 kPa (500 psi)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration