Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy, 316SS, Positive Displacement Flowmeters

Positive Displacement (PD) Flowmeters

$5,959.42

Item# FTB3002

In stock

Lead Time (If not in stock): 8 weeks
Positive Displacement (PD) Flowmeters FTB3002 FTB3002
  • Toothless Oval Gear Construction (Patented)
  • High Accuracy
  • Compact Design
  • High Resolution Electronic Output

FTB3002 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Max Process Temperature
Category
Accuracy
Output Signal
Max Operating Pressure
Wetted Materials
Process Connection Type
Process Connection Size
Display
Supply Power
Features


  • Accuracy Value ±0.25% of reading
  • Fitting Type 1 MNPT
  • Maximum Liquid Temperature (Liquid Temp Range?) 176 {C} (350 {F})
  • Measurement Type Flow
  • Repeatability ±0.05%
  • Viscosity Range 100 cSt or greater
The oval-shaped smooth gears in the FTB3000 Series are used to displace a precise volume of fluid,which is passed through th emeasurement chamber during each revolution. The toothless design,working with the fluid being measured, provides a complete viscous seal within the measuring chamber. This sealing effect provides for greater flow measurement accuracy.

The displacement of the fluid is translated via a magnetic or Hall-effect pick-up into a pulse output that is proportional to the flow.

The unique design of the FTB3000 oval gear meter incorporates two smooth(toothless) oval gears positioned 90 degrees out of phase. The measurement gears are held together by two timing gears. The standard meter contains no seal between the measurement chamber and the timing chamber. The timing gears have a pitch diameter equal to the outside diameter of the measurement gears. The flow through the meter measurement chamber follows the path of least resistance. Therefore, no liquid passes through the center cavity between the measurement gears. The fluid is displaced from the inlet to the outlet via the area between the smooth oval gear and the inner diameter of the meter housing.

Conventional oval gears have teeth that mesh. One of the advantages of smooth oval gears is that the viscous flow does not get trapped or squeezed between the gears. Typically, oval gears need to have cuts made in the teeth to allow high viscosity fluids to pass. These cuts result in a decrease in accuracy.

SPECIFICATIONS
Service Fluid: Clean liquids, max particle size 3.175 mm (0.125")
Accuracy: ±0.25% of reading
Viscosity: 100 cSt or greater
Repeatability: ±0.05%
Operating Temperature:
FTB3001: -240 to 176°C (-400 to 350°F)
FTB3002: -40 to 150°C (-40 to 302°F)
Operating Pressure: 3000 psig standard
Wetted Parts: 316 SS body and gears with PEEK™ gear seats
Bearings: Shielded, self-lubricating 440 SS ball bearings
Connections: 1 MNPT
Pick Up Coil: Magnetic type or Hall Effect (6 to 24 Vdc power)
Calibration: Ten-point calibration traceable to NIST @ 100 centistokes
Weight: 7.53 kg (16.6 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Positive Displacement (PD) Flowmeters
$115.93
4 In Stock
en-US
en
Save Configuration