text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

High-capacity In-line Flowmeters

Item# FL45201A

High-capacity In-line Flowmeters High-capacity In-line Flowmeters
FL45200 Series flowmeters feature a rugged, one-piece meter body of heat- and chemical-resistant injection molded polysulfone. Half union connectors couple the meter body to 2" FPT polysulfone adaptors at each end of the flowmeter O-ring seals are FKM and floats are 316 stainless steel or TFE (depending on calibration). Permanent, screen-printed scales are positioned directly in front of the float for easy reading. The 316SS float guide reduces float oscillation and protects critical float surfaces. FL45200 Series flowmeters may be ordered with Hastelloy C floats and Hastelloy or TFE material float guides (depending on calibration), for use in harsh environments. These high quality materials make the FL45200 Series flowmeters suitable for many applications where glass or metal flowmeters are usually required.
FL45201A
  • Direct Reading Scales
  • One-Piece Molded Polysulfone
  • Floats Available in 316SS or TFE
  • 316SS Float Guide Reduces Float Oscillation
  • Low Pressure Drop
Accuracy Value
Connection Size
Float and Float Stop Material
Valve Included
Tube Type
Minimum Flow
Maximum Flow
Media Type
Features
See All Options
Quantity Price each
1-9 $710.50
10-24 $674.98
25-49 $660.77
50-99 $632.35
100-199 $618.14
200+ $603.93

In stock

Lead Time ( If not in Stock): 3 weeks

Product Specs

  • Connection Type FNPT
  • Maximum Operating Pressure 10.3 bar (150 psi) at 21°C (70°F)
  • Measurement Units GPM
  • Measurement Type Flow

FL45200 Series flowmeters feature a rugged, one-piece meter body of heat- and chemical-resistant injection molded polysulfone. Half union connectors couple the meter body to 2" FPT polysulfone adaptors at each end of the flowmeter O-ring seals are FKM and floats are 316 stainless steel or TFE (depending on calibration). Permanent, screen-printed scales are positioned directly in front of the float for easy reading. The 316SS float guide reduces float oscillation and protects critical float surfaces. FL45200 Series flowmeters may be ordered with Hastelloy C floats and Hastelloy or TFE material float guides (depending on calibration), for use in harsh environments. These high quality materials make the FL45200 Series flowmeters suitable for many applications where glass or metal flowmeters are usually required.

en-US
en
Save Configuration