text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

Direct Read In-Line and Panel Rotameters

Item# FLD1001

Direct Read In-Line and Panel Rotameters Direct Read In-Line and Panel Rotameters
Incorporating traditional variable area precision glass technology, these rugged PTFE flow meters offer accurate and economical solutions to medium flow range measurements. FLD1000/FLD2000 are designed with unique rotatable scales of dual air-water direct reading graduations showing SCFM and SLPM (air), as well as GPM and LPM (water) markings. Flow meters are individually tested on a Mass Spectrometer Leak Detector and certified to a leak integrity rating of 1 X 10-7 sccs Helium or better.
FLD1001
  • Rigid, Compact Construction
  • Dual, Rotatable, Direct Reading Scales for Air and Water
  • Graduations Reflect Both Metric and English Systems
  • Vertical In-line or Panel Mount
Accuracy Value
Connection Size
Float and Float Stop Material
Valve Included
Tube Type
Maximum Flow
Scale
Media Type
Features
See All Options
Quantity Price each
1-9 $623.15
10-24 $591.99
25-49 $579.53
50-99 $554.60
100-199 $542.14
200+ $529.68

In stock

Lead Time ( If not in Stock): 4 weeks

Product Specs

  • Connection Type NPT female
  • Maximum Operating Pressure Metal Body: 10.3 bar (150 psig) @ 93°C (200°F)
  • Measurement Units SCFM
  • Measurement Type Flow
  • Wetted Materials PTFE

Incorporating traditional variable area precision glass technology, these rugged PTFE flow meters offer accurate and economical solutions to medium flow range measurements. FLD1000/FLD2000 are designed with unique rotatable scales of dual air-water direct reading graduations showing SCFM and SLPM (air), as well as GPM and LPM (water) markings. Flow meters are individually tested on a Mass Spectrometer Leak Detector and certified to a leak integrity rating of 1 X 10-7 sccs Helium or better.

en-US
en
Save Configuration