text.skipToContent text.skipToNavigation

NEW! Make your returns online. Available to US customers. Learn More ›

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Turbine Flowmeters with Local Digital Display

$913.62

Item# FTB791

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $913.62
5-9 $867.94
10-24 $849.67
25-49 $813.12
50-99 $794.85
100+ $776.58

In stock

Lead Time ( If not in Stock): 7 Days

Turbine Flowmeters with Local Digital Display FTB791 FTB791
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • Both Rate and Total Indication
  • Percent Reading Accuracy
  • 6-Digit Display
  • FM Approved (Standard unit only)
  • Signal Output Capabilities
  • Reads GPM or LPM (Field Selectable)
  • Battery Operated

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media type
Flow Range
Accuracy
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Process Connection Size
Display
Features

Product Specs

  • Accuracy Value FTB-791: ±2% rdg

FTB790 Series turbine meters with microprocessor-based electronics offers a durable, compact, high-precision fluid measurement device, with total and rate indication. Information is clearly displayed on a large 6-digit liquid crystal display with only 2-point floating decimal for totals from 0.01 to 999,999. All operations are easily performed with only 2 buttons.

The basic unit and display are powered by 2 lithium batteries, providing up to 5 years of use. Cumulative total, batch total, and rate of flow are standard. A single-point field calibration curve can be stored in memory.

The turbine meter can also be ordered without display electronics. A special pulse output model (FLSC790-P-ND) must be ordered to obtain an open collector current sinking output operated on 9 to 35 Vdc. The output is a square wave pulse with a 3-wire connection.

Accessories for Turbine Meters With the Display:
The FLSC790-MA provides a 4 to 20 mA or 0 to 5 Vdc output for rate indication. The output module requires field calibration. The 4 to 20 mA dc is a 2-wire system requiring 8 to 30 Vdc power (24 Vdc recommended).

The FLSC790-P pulse output module provides an unscaled open collector sinking output operating on an applied voltage of 0 to 60 Vdc. The output is a square wave pulse with an amplitude the same as the supplied voltage.

The FLSC790-P-DC external power module for the FLSC790-P, allows for 9 to 30 Vdc external power for the pulse output. Internal batteries in the display can be used as an auxiliary power source.

The FLSC790-BATT is the replacement battery for the display electronics. Batteries provide 5 years of use.

The FLSC790-90D is a 90° mounting adaptor designed to allow displays to be mounted 90° from the standard position.

SPECIFICATIONS
Accuracy:
    FTB-791: ±2% rdg
    FTB-792, FTB-793: ±1.5% rdg
    FTB-794, FTB-795: ±1.0% rdg
Repeatability: ±0.1%
Pressure Rating:         1500 psig (103 bar)
    With "-HP" option:  3000 psig (207 bar)
Temperature Range:
    With Remote Electronics Kit: -40 to 121°C (-40 to 250°F)
    Without Remote Electronics: -10° to 60°C (14 to 140°F)
Viscosity: Rated accuracy for fluids with viscosity of water (1 cSt); meters with display can be used for fluids up to 100 cSt with field calibration
Wetted Components:
    Housing: 316 SS
    Journal Bearings: Ceramic (96% alumina)
    Shaft: Tungsten carbide
    Rotor and Supports: PVDF
    Retaining Rings: 316 SS
Display: 6-Digit LCD indicates flow rate, batch and cumulative total
Battery Life: 5 years

Model No.
No Display
Model No.
with
Display
FNPT
Size
Range
GPM (LPM)
Pressure Drop
(psi)
Length
mm (in)
Weight with Display
kg (lb)
Optional Pulse Nominal
K-Factor
pulse/gal
FTB791-ND FTB791 1/2 FNPT 1 to 10
(3.8 to 37.9)
8.0 psi 107 (4.2) 1.0
(2.3)
2500
FTB792-ND FTB792 3/4 FNPT 2 to 20
(7.6 to 75.7)
7.5 psi 109 (4.3) 1.1
(2.5)
1100
FTB793-ND FTB793 1 FNPT 5 to 50
(18.9 to 190)
5.0 psi 114 (4.5) 1.3
(3.0)
565
FTB794-ND FTB794 1-1/2 FNPT 10 to 100
(38 to 380)
4.0 psi 135 (5.3) 2.1
(4.6)
215
FTB795-ND FTB795 2 FNPT 20 to 200
(76 to 760)
10 (38) 4.0 psi 3.1
(6.8)
100

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

can this flow meter be used with Methylene Chloride VDG?

Asked by: cellis
Thank you for your question? Here is the the whetted materials of our meters. Please see below:    Housing: 316 SS     Journal Bearings: Ceramic (96% alumina)     Shaft: Tungsten carbide     Rotor and Supports: PVDF     Retaining Rings: 316 SS
Answered by: application engineer je
Date published: 2019-07-01

can these be utilized with nozzles?

Asked by: AB12345
The FTB791 requires a laminar flow in order to work properly. You cannot mount this sensor right before a nozzle. This sensor needs a straight pipe before and after the sensor. The FTB791 needs at least 15 inches of straight pipe before and 10 inches after the sensor. Please contact our Tech Support or flow@omega.com so we can fully understand your application to further advise as you need. Thank you!
Answered by: Jane
Date published: 2019-05-20
  • y_2020, m_2, d_23, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FTB791, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT
Turbine Flowmeters with Local Digital Display
$413.82
0 In Stock
Turbine Flowmeters with Local Digital Display
$413.82
0 In Stock
Turbine Flowmeters with Local Digital Display
$413.82
0 In Stock
Turbine Flowmeters with Local Digital Display
$413.82
0 In Stock
Turbine Flowmeters with Local Digital Display
$413.82
0 In Stock
Turbine Flowmeters with Local Digital Display
$14.91
4 In Stock
Turbine Flowmeters with Local Digital Display
$14.91
0 In Stock
Turbine Flowmeters with Local Digital Display
$14.91
0 In Stock
Turbine Flowmeters with Local Digital Display
$14.91
0 In Stock
Turbine Flowmeters with Local Digital Display
$30.02
0 In Stock
Turbine Flowmeters with Local Digital Display
$532.05
0 In Stock
Turbine Flowmeters with Local Digital Display
$121.16
0 In Stock
Turbine Flowmeters with Local Digital Display
$553.55
0 In Stock
Turbine Flowmeters with Local Digital Display
$569.67
0 In Stock
Turbine Flowmeters with Local Digital Display
$886.75
0 In Stock
Turbine Flowmeters with Local Digital Display
$1,269.00
0 In Stock
Turbine Flowmeters with Local Digital Display
$193.68
0 In Stock
Turbine Flowmeters with Local Digital Display
$197.73
0 In Stock
Turbine Flowmeters with Local Digital Display
$324.48
0 In Stock
Turbine Flowmeters with Local Digital Display
$324.48
2 In Stock
Turbine Flowmeters with Local Digital Display
$350.85
0 In Stock
Turbine Flowmeters with Local Digital Display
$612.66
0 In Stock
Turbine Flowmeters with Local Digital Display
$704.03
0 In Stock
Turbine Flowmeters with Local Digital Display
$687.90
0 In Stock
Turbine Flowmeters with Local Digital Display
$628.79
0 In Stock
Turbine Flowmeters with Local Digital Display
$725.52
0 In Stock
Turbine Flowmeters with Local Digital Display
$650.28
0 In Stock
Turbine Flowmeters with Local Digital Display
$1,017.00
0 In Stock
Turbine Flowmeters with Local Digital Display
$1,458.00
0 In Stock
Turbine Flowmeters with Local Digital Display
$1,430.00
0 In Stock
Accessories
90º display mounting adaptor
$88.30
0 In Stock
Field Installable Accessories
4-20 mA dc output module
$459.55
5 In Stock
Pulse output module (open collector output) with Customer supplied pull-up resistor required, 820 ohm (min)
$127.42
0 In Stock
Pulse output for models without displays (“-ND” suffix) open collector output with Customer supplied pull-up resistor required, 820 ohm (min)
$360.33
0 In Stock

en-US
en
Save Configuration