Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cast Iron ANSI Flanged Turbine Flow Meters

TURBINE METER WITH AVAILABLE PULSE OUTPUT
  • RoHS Icon

$1,793.52

Item# FTB-633

In stock

Lead Time (If not in stock): 4 weeks
TURBINE METER WITH AVAILABLE PULSE OUTPUT FTB-633 FTB-633
  • Non-Resettable Mechanical Totalizer
  • 2, 3, 4, 6, and 8' Pipe Sizes
  • Pulse Output Available
  • Rugged Construction

FTB-633 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Output Signal
Process Connection Size
Category
Media type
Accuracy
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Display


The FTB-630 Series turbine meters are dry-register mechanical totalizers that offer accurate, economical reading of high flows with low pressure loss. The horizontal-axis turbine drives a vertical shaft, which is magnetically coupled to the sealed register. In addition to mechanical flow totalizing, registers can be equipped with magnetic pulse reed sensors well suited for remote totalizing, pacing of electronic metering pumps, and water treatment applications. Bodies are manufactured of tough cast iron and epoxy-coated for protection. Tungsten steel shafts and jewel bearings further enhance the durability of these meters. Simple removal of the top flange brings out all parts for inspection, repair, or replacement. The meter has a tamper-evident seal to call attention to unauthorized access.

SPECIFICATIONS
Meter Body Materials: Cast iron, epoxy coating
Register Plate: ABS plastic
Drive Magnet: Alnico
Turbine: Plastic
Turbine Shafts: Tungsten steel
Bearings: Jewel
Flanges: 150 lb. ANSI drilling
Maximum Pressure: 200 psi (14 bar)
Maximum Temperature: 40°C (105°F)
Accuracy*:
    Above Transition: ±2% of reading
    Below Transition: ±5% of reading
Reed Switch: 100 mA @ 24 Vac/dc
Cable Length: 15 m (4.5')
* See Flow Ranges chart on previous page.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration