Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Clamp-On Transit Time Ultrasonic Flow Meter For Clean Liquids

Transit Time Ultrasonic Flow Meter for Clean Liquids

$1,444.23

Item# FDT7032


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 2 left

Limited Stock
Transit Time Ultrasonic Flow Meter for Clean Liquids FDT7032 FDT7032
  • LCD Display
  • 4 to 20 mA Output (50mm (2') and smaller sizes only)
  • RS485 Communications (Modbus®)
  • For Most Clean Liquids

FDT7032 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pipe Diameter Range
Category
Velocity Range
Media Type
Accuracy
Form Factor
Max Process Temperature
Output Signal
Display
Supply Power
Communication Protocol
Features


  • Accuracy Value ±1.5% FS
  • Maximum Ambient Humidity 99% RH non condensing
  • Measurement Type Flow
  • Media Type Most Clean Liquids
  • Minimum Ambient Humidity 0% RH
  • Repeatability 0.3%
  • Power Source VDC
FDT7000 Series ultrasonic flow meter is known for easy installation with its snap-clamp on pipe transducer body sensors do not come in contact with the internal liquid. The technology has inherent advantages over alternate ultrasonic devices including: low-cost, easy installation, no pressure head loss, no moving parts to maintain or replace, no fluid compatibility issue, and a wide measuring range that ensures reliable readings from 0.3 to 19 feet/sec (0.1 to 6.0 m/sec). The series is designed to work on PVC, PP and UPVC pipe systems.

The flow meter is equipped with a ground referenced 4 to 20 mA output—the output shares a common ground with the power supply. The output transmits a continuous current output that is proportional to liquid flow rate. The output was scaled at the factory to ensure that the instrument or data acquisition system that is receiving the 4 to 20 mA signal responds properly, it must be spanned identically to the flow.

The 4 to 20 mA output is designed to source current across a loop resistance that is typically located within a data acquisition system or other receiving instrument. The maximum resistance that the flow can accommodate is directly related to the DC power source that is powering the flow meter and the 4 to 20 mA loop.

Specifications
Flow Range: 0.3 to 19 ft/s (0.1 to 6 m/s)
Accuracy: ±1.5% FS
Repeatability: 0.3%
Measuring Liquid: Clean water based
Pipe Material: PVC-U/PP-R
Protection Rate: NEMA 3 (IP54)
Power Supply: 10 to 36 Vdc, at 500 mA maximum
Output: 4 to 20 mA (zero to full scale) (50mm (2") and smaller only)
Communications: RS485 (Modbus)
Temperature Range:
    Transmitter/Transducer: 0 to 50°C (32 to 122°F)
Humidity: Up to 99% RH non-condensing
Transmitter: ABS plastic enclosure
Power Supply Cable: 3 m (9.8') standard
Display: LCD display
Weight: 0.5 kg (1.10 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

will this work on copper pipe

Asked by: Davis
Thank you for your inquiry about this flow meter. Unfortunately, it is only PVC or PP construction of material of pipe, not metals.
Answered by: JC ENGR
Date published: 2021-11-18

Will this work on a pex pipe

Asked by: Dheeraj
Thank you for your inquiry about the ultrasonic flow meter. Unfortunately, it will not recognize that construction of material. We have the FDT-40 Transit Time flow meter as well and the transducer is sold separately.
Answered by: Applications Engineer JC
Date published: 2021-04-14
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FDT7032, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration