text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Wall Mount Ultrasonic Flow Meter

$1,299.00

Item# FDT-25W

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,299.00
5-9 $1,234.05
10-24 $1,208.07
25-49 $1,156.11
50-99 $1,130.13
100+ $1,104.15

In stock

Lead Time ( If not in Stock): 5 weeks

Wall Mount Ultrasonic Flow Meter FDT-25W FDT-25W
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Accuracy 1%
  • Repeatability 0.2%
  • Positive, Negative and Net Totalizer
  • 2-Line LCD Display
  • Clamp On Transducers
  • RS485 Output
  • 4 to 20 mA Output

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Velocity Range
Pipe Diameter Range
Media Type
Accuracy
Form Factor
Max Process Temperature
Output Signal
Display
Supply Power
Communication Protocol
Features

Product Specs

  • Accuracy Value ±1% of reading at rates >0.2 mps
  • Cable Length 5M
  • Cable Type Twisted Pair Line
  • Communications Protocol RS485
  • Data Logging Built in
  • Display Type LCD with Backlight, Chinese/English
  • Maximum Ambient Humidity 85% RH
  • Maximum Ambient Temperature 80°C (176°F)
  • Maximum Liquid Temperature Standard 90°C, Hi Temp 160°C
  • Measurement Type Flow
  • Measurement Units User configured—feet, gallons, ft3, mil-gal, meters, liters, mil ft3, m3, mil-liters, acre-feet, oil barrels (42 gallon), liquor barrels (32.5 gallons), lb, kg
  • Media Type Water, sea water, industrial sewage, acid & alkali liquid, alcohol,beer, all kinds of oils which can transmit ultrasonic single uniform liquid
  • Minimum Ambient Temperature -30°C (-22°F)
  • Minimum Liquid Temperature Standard -30°C, Hi Temp -30°C
  • Minimum Log Interval User configurable
  • Power Source AC/DC
  • Repeatability 0.2%
  • Response Time 0~999 seconds, user configurable
  • Supply Frequency 50/60 Hz

The FDT-25W ultrasonic flow meter is designed to measure the fluid velocity of liquid within a closed conduit. The transducers are a non-contacting, clamp-on type, which will provide benefits of non-fouling operation and easy installation. The FDT-25W transit-time flow meter utilizes two transducers that function as both ultrasonic transmitters and receivers. The transducers are clamped on the outside of a closed pipe at a specific distance from each other. The transducers can be mounted in V-method where the sound transverses the pipe twice, or W-method where the sound transverses the pipe four times, or in Z-method where the transducers are mounted on opposite sides of the pipe and the sound crosses the pipe once. This selection of the mounting method depends on pipe and liquid characteristics. The flow meter operates by alternately transmitting and receiving a frequency modulated burst of sound energy between the two transducers and measuring the transit time that it takes for sound to travel between the two transducers. The difference in the transit time measured is directly and exactly related to the velocity of the liquid in the pipe. The FDT-25W can be used for metallic, plastic and rubber tubes. Applications include Running Water, HAVC, Water Conservation, Metallurgy, Chemical Industry, Machinery, Energy.

FDT25W comes complete with:
1 ea. Wall Mounted Ultrasonic Flow Meter
2 ea. Standard Clamp on Transducers for Pipe Sizes 3/4" to 4"
1 ea. Hexagonal Wrench
2 ea. Steel clamps
1 ea. Acoustic gel for Standard Transducers
Transducers for larger pipe sizes and extended temperature ranges are available in the Accessories Section for an additional charge.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Standard Clamp on Transducer - Small (0 to 90C) Pipe Size DN15~DN100 (3/4" to 4")
$300.00
2 In Stock
Standard Clamp on Transducer - Medium (0 to 90C) Pipe Size DN50~DN700 (2" to 28")
$300.00
5 In Stock
Standard Clamp on Transducer - Large (0 to 90C) Pipe Size DN300~DN6000 (12" to 240")
$320.00
2 In Stock
Hi Temp Clamp on Transducer - Small (0 to 160C) Pipe Size DN15~DN100 (3/4" to 4")
$310.00
15 In Stock
Hi Temp Clamp on Transducer - Medium (0 to 160C) Pipe Size DN50~DN700 (2" to 28")
$310.00
1 In Stock
Hi Temp Clamp on Transducer - Large (0 to 160C) Pipe Size DN300~DN6000 (12" to 240")
$330.00
2 In Stock
Acoustic gel for Standard Transducers
$22.50
5 In Stock
Acoustic gel for High Temperature Transducers
$30.00
9 In Stock
Pipe Clamp (for upto DN300/12")
$28.00
1 In Stock
Pipe Clamp (for upto DN700/28")
$38.00
0 In Stock
Pipe Clamp (for upto DN1000/40")
$50.00
2 In Stock

en-US
en
Save Configuration