text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Wall Mount Ultrasonic Flowmeter

$2,145.00

Item# FDT-21W

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,145.00
5-9 $2,037.75
10-24 $1,994.85
25-49 $1,909.05
50-99 $1,866.15
100+ $1,823.25

In stock


Wall Mount Ultrasonic Flowmeter FDT-21W FDT-21W
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 122ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Accuracy 1%
  • Repeatability 0.2%
  • Positive, Negative and Net Totalizer
  • 2-Line LCD Display
  • Clamp On Transducers
  • RS485 Output
  • 4 to 20 mA Output

Product info

Category
Meter
Velocity Range
0.03 to 105 FPS
Pipe Diameter Range
3/4 to 4"
Media Type
Clean Fluids
Accuracy
±1%
Form Factor
Wall Mount W/Transducers
Max Process Temperature
160 °C (320 °F)
Output Signal
4 to 20 mA
Display
LCD
Supply Power
85 to 264 Vac
Communication Protocol
RS485

Product Specs

  • Accuracy Value ±1% of reading >(0.2 m/s) 0.6 ft/s
  • Data Logging Built-in
  • Enclosure Material ABS plastic with aluminum alloy protective carrying case
  • Linearity 0.5%
  • Measurement Type Flow
  • Measurement Units Meter
  • Media Type Most liquids including clean water
  • Number of Display Digits 7
  • Repeatability 0.2%
  • Power Source VAC
  • Velocity (±0.01 to 30 m/s) ±0.03 to 105 ft/s bi-directional
  • Tranducer Frequency 1 MHz

See FDT-25W as a direct replacement FDT-21W ultrasonic flowmeter is designed to measure the fluid velocity of liquid in a full/closed pipe. It is a measurement system which is both easy to install and use. The FDT-21W operates according to the difference in the transit time of flight measured, and determines the flow velocity by measuring the travel time of a pulse from one transducer to the next. Flow in the same direction takes less time to travel to the second transducer than does flow in the opposite direction. Electroacoustic transducers receive and emit brief ultrasonic pulses through the liquid of the pipe. Transducers are vertically placed at both sides of the measured pipe. Sensors are placed on the pipe and fastened by means of a clamp. The display will quickly show the flow velocity. The FDT-21W can be used for metallic, plastic and rubber tubes.

Specifications
Accuracy: ±1% of reading >(0.2 m/s) 0.6 ft/s
Repeatability: 0.2%
Linearity: 0.5%
Output: 4 to 20 mA
Response Time: 0 to 999 seconds (user configured)
Velocity: (±0.01 to 30 m/s) ±0.03 to 105 ft/s bi-directional
Temperature Range:
    Standard: 0 to 160°C (32 to 320°F)
Pipe Size: DN 20 to 100 mm (0.75 to 4") standard [up to DN 6000 mm (236") with optional transducers]
Transducer Frequency: 1 MHz
Rate Units (User Configured): Meter, feet, cubic meter, cubic feet, USA gallon, oil barrel, USA liquid barrel, imperial liquid barrel, million USA gallons
Totalizer: 7-digit totals for positive, negative and net flow
Liquid Types: Most liquids including clean water, sea water, waste water, chemical liquids, oil, crude oil, alcohol, beer, and more
Suspension Concentration: ?20,000 ppm (may contain very small amounts of air bubbles)
Pipe Material: All metals, most plastics and fiberglass
Security: Programmable lock-out code
Display: 2 x 16 english letters
Power: 85 to 264 Vac
Communications: RS485 (baud rate from 75 to 115,200 bps)
Transducer Cable Length: 5 m (15')
Data Logger: Built-in, stores over 2000 lines of data
Totalizer/Calibration: 7-digit press-to-go for calibration
Housing: ABS plastic with aluminum alloy protective carrying case
Case: NEMA 4 (IP65)
Dimensions: 29 H x 20 W x 9 cm D (11.5 x 8 x 3.5")
Weight: 514 g (1.2 lb)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For this model it says: Data Logger: Built-in, stores over 2000 lines of data How do you extract the data?

Asked by: Mayhell
Thanks for your question. You use the SD card to pull out data. The FDT-21W will come with a 1GB SD flash memory card.
Answered by: SAE HPO
Date published: 2019-09-17
  • y_2020, m_1, d_27, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FDT-21W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 138ms
  • QUESTIONS, PRODUCT
(Replacement) Transducer pipe clamp set for up to DN100 (4")
$16.84
5 In Stock
Transducer pipe clamp set for up to DN400 (16")
$58.82
0 In Stock
Wall Mount Ultrasonic Flowmeter
$339.69
1 In Stock
Wall Mount Ultrasonic Flowmeter
$339.69
3 In Stock
Wall Mount Ultrasonic Flowmeter
$400.53
8 In Stock
Accessories
Transducer pipe clamp set for up to DN200 (8")
$31.69
7 In Stock
Transducer pipe clamp set for up to DN300 (12")
$46.40
1 In Stock
Transducer pipe clamp set for up to DN500 (20")
$67.44
1 In Stock
Transducer pipe clamp set for up to DN600 (24")
$84.17
4 In Stock
15 Meter set of transducer cables
$228.00
0 In Stock

en-US
en
Save Configuration