Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Indicating Flow Meter with Analog Outputs

Flow Meter with Analog Outputs

$1,971.22

Item# FLR9175D

In stock

Lead Time (If not in stock): 3 weeks
Flow Meter with Analog Outputs FLR9175D FLR9175D
  • 2% FS Accuracy
  • No Straight Pipe Run Required
  • Mounts in Any Position
  • 4 to 20 mA, 0 to 5 Vdc and 0 to 10 Vdc Outputs Standard

FLR9175D Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Gas Flow Range
Liquid Flow Range
Process Connection Type
Process Connection Size
Wetted Materials
Max Operating Pressure
Category
Accuracy
Max Process Temperature
Scale
Valve Included


Rugged In-Line Flow Sensors
Available in 1/2", 3/4", and 1-1/4" sizes with anodized aluminum, brass and/or stainless steel flow cartridges. Comes with 4.5 m (15') of stripped end integral cable. In the field, integral cable can be extended up to 300 m (1000') with shielded copper cable. Units are securely protected in a sturdy cast aluminum enclosure, and are easy to install and mount in any position, vertical or horizontal. Capable of monitoring fluids to 150 GPM or pneumatic lines to 1000 SCFM.

SPECIFICATIONS
Temperature Range: -29 to 116°C (-20 to 240°F)
Maximum Pressure: 3500 psig (liquids); 1000 psig (gases)
Power Requirement:
   0 to 5 Vdc Output: 10 to 30 Vdc @ 0.75W max
   0 to 10 Vdc Output: 12 to 30 Vdc @ 0.75W max
   4 to 20 mA Output: Loop-powered, 30 Vdc max
Power Consumption: 25 mA max
Circuit Protection: Reverse polarity and current limit
Repeatability: ±0.5%
Non-linearity: ±0.05%
Isolation: Inherently isolated from the piping system
Display: Fixed or toggle modes of operation for rate and totalizer display. 8-digit, 0.70" high numeric display for rate and total 8-digit 0.35" high alphanumeric display for units and setup.
Response Time: 1.0 sec
Temperature Drift: 0.05% of span per °C max
Analog Outputs: 4 to 20 mA into 1k? max 0 to 5 Vdc into 10 k? min 0 to 10 Vdc into 10 k? min
User Connections: 15-foot pig-tail (standard)
Transmission Distance: 4 to 20 mA limited by cable resistance 0 to 5 Vdc 300 m (1000') maximum 0 to 10 Vdc 300 m (1000') maximum
ENCLOSURE
Material: Anodized and epoxy powder-coated aluminum with polycarbonate lens
Seals: Silicone gasket between enclosure and lens/cover. FKM O-rings between enclosure and flow meter body.
Connection: 4-pin connection (standard)
Fasteners: T303 SS
Rating: NEMA 12 & 13 (IP52/54)
Materials: 2024 - T351 anodized aluminum body, piston and cone C360 Brass body, piston and cone
PETROLEUM (OIL) COMMON PARTS
Spider Plate: T316 SS
Spring: T302 SS
Fasteners: T303 SS
Pressure Seals: FKM
Lens: Polycarbonate
Retaining Ring: SAE 1070/1090 carbon steel
Retaining Spring: SAE 1070/1090 carbon steel
Internal Magnet: PPS/ceramic
Enclosure Seal: Silicone gasket
WATER-BASES, WATER, AIR COMMON PARTS
Spider Plate: T316 SS
Spring: T302 SS
Fasteners: T303 SS
Pressure Seals: FKM
Lens: Polycarbonate
Retaining Ring: T316 SS
Retaining Spring: ST316 SS
Internal Magnet: PPS/ceramic
Enclosure Seal: Silicone gasket
loading all models
loading all reviews
Rated 2 out of 5 by from Accurate but flawed design Initial testing revealed accurate totalized flow but having to pull off the cover (4 screws) every time you want to reset the totalizer is ridiculous. Considering using the 2 unused wires and a couple of PLC outputs to mimic button pressing. So much for the warranty. Can't output the totalized flow number instead of the flowrate.
Date published: 2016-10-26
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FLR9175D, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can this unit be use with 100% Oxygen

Asked by: Engineer SS
Thank you for your inquiry! These units are not oxygen cleaned and therefore can result in hazardous conditions if used with oxygen. Use with 100% oxygen would not be recommended
Answered by: Application Engineer JM
Date published: 2022-03-10

Can these units be NIST traceably calibrated?

Asked by: BigD
Thank you for your inquiry and it has an option to purchase with a NIST cert. You will need to add as a suffix, '-NIST' to the part number.
Answered by: Application Engineer JC
Date published: 2023-03-06

What is the response time for these flow meters? 1 second, 50 milliseconds?

Asked by: Hudson
Thank you for your inquiry! The response time for these units is 1 second
Answered by: Application Engineer JM
Date published: 2021-07-29
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_FLR9175D, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
Flow Meter with Analog Outputs
$84.08
0 In Stock
en-US
en
Save Configuration