text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Acrylic Flow Meters

$63.50

Item# FL-2001

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $63.50
10-24 $60.33
25-49 $59.06
50-99 $56.52
100-199 $55.25
200+ $53.98

In stock

Lead Time ( If not in Stock): 7 Days

Acrylic Flow Meters FL-2001 FL-2001
Acrylic Flow Meters is rated 4.0 out of 5 by 5.
  • y_2020, m_4, d_7, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_FL-2001, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • FEATURES:
  • Easy-to-Read English or Metric Scales
  • Water Ranges from 4 CCM to 20 GPM, Air Ranges from 40 CCM to 4000 LPM
  • Threaded Brass Inserts for Quick Installation
  • Easy Disassembly and Assembly for Maintenance
  • Durable One-Piece Clear Acrylic Construction
  • Stable, Easy-to-Read Float
  • Superior Quality
  • APPLICATIONS:
  • Air Sampling Equipment
  • Aquaculture
  • Desalinization Equipment
  • Gas Analyzers
  • Medical Systems
  • Photo Processing Equipment
  • Water Treatment and Distribution Systems

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media Type
Gas Flow Range
Liquid Flow Range
Accuracy
Process Connection Type
Process Connection Size
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale
Valve Included
Features

Product Specs

NOT ALL MODELS ARE STANDARD WITH VALVES, VERIFY MODEL DESCRIPTION TO CONFIRM

The FL-2000 Series offers a wide variety of precision flow meters for use in medical, industrial, chemical, and laboratory applications at an economical price. Units are available with or without valves.

SPECIFICATIONS
Accuracy:
    Models FL-2001–FL-2025: ±5% F.S.
    Models FL-2031–FL-2069: ±3% F.S.
    Models FL-2071–FL-2128: ±2% F.S.
Float: Black glass stainless steel
Body: Clear acrylic
Seals: Buna O-Rings with brass or PVC fittings FKM O-Rings with stainless steel fittings
Pressure: 100 psig max @ 21°C (70°F)
Temperature: 65°C (150°F) max @ 0 psig
Fittings: Brass std; stainless steel optional except for FL-2071 through FL-2128, which have 1 NPT PVC fittings only
Valves:
    Models FL-2001 through FL-2069: brass standard; stainless steel cartridge type (optional)
               FL-2071 through FL-2128: optional plastic in-line gate

Rated 5 out of 5 by from requirements meets the requirements of measurement required for the industry
Date published: 2016-10-08
Rated 5 out of 5 by from Easy to use! Bought this for a few flow experiments. Works great & easy to install!
Date published: 2016-04-25
Rated 4 out of 5 by from Good, basic low-flow flowmeter Good, simple flowmeter for low-flow applications. Not the easiest to mount well onto a panel.
Date published: 2020-04-02
Rated 1 out of 5 by from Wrong Picture... The flow meter picture shows the model for water, inducing to wrong choice.
Date published: 2019-07-23
Rated 5 out of 5 by from Great flow meter! This unit has done exactly what we needed it to do and was easy to set up.
Date published: 2019-04-17
  • y_2020, m_4, d_7, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_FL-2001, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 8ms
  • REVIEWS, PRODUCT

What is the pressure drop of a FL-2012 (0.2 to 2.5) flow meter?

Asked by: jenn
Thank you for your question? The max drop is 3 PSI for the FL-2012
Answered by: application engineer je
Date published: 2019-07-01

Can these be used with inert gases or solely just air?

Asked by: amyfng
Hi, thanks for connecting with us! You can use these meters with inert dry gases other than air but you will have to correct for the specific gravity. If you need help calculating this, please contact our Flow Department at flow@omega.com.
Answered by: Jane
Date published: 2019-05-20
  • y_2020, m_4, d_7, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FL-2001, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 24ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration