text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

PTFE Rotameters with PTFE Valves

$287.22

Item# FL-3007SA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $287.22
10-24 $272.86
25-49 $267.11
50-99 $255.63
100-199 $249.88
200+ $244.14

In stock

Lead Time ( If not in Stock): 3 weeks

PTFE Rotameters with PTFE Valves FL-3007SA FL-3007SA
PTFE Rotameters with PTFE Valves is rated 4.0 out of 5 by 1.
  • y_2020, m_4, d_6, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FL-3007SA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • Excellent Chemical Compatibility for Use with Corrosive or Ultra-Pure Fluids
  • ±2% of Full Scale Accuracy
  • Shield Magnifies Scale for Accurate Readings

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media Type
Gas Flow Range
Liquid Flow Range
Accuracy
Process Connection Type
Process Connection Size
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale
Valve Included
Features

Product Specs

The FL-3000 and FL-3100 Series flowmeters are designed for applications which involve corrosive or ultra-pure fluids. The meters are equipped with built-in PTFE needle valves with PCTFE, borosilicate glass, sapphire, and Perfluoroelastomer O-rings.

The special scale design, where a vertical line runs up the length of the scale and intersects the horizontal scale divisions, reduces parallax and eye fatigue, thus insuring high accuracy readings. The front polycarbonate resin shield also acts as a magnifying glass, all of which makes these rotameters, far easier to read than standard industrial designs.

SPECIFICATIONS
Accuracy: ±2% FS (±5% FS for models FL-3007SA and FL-3145SA)
Repeatability: ±0.25% FS
Max. Pressure: 100 psig
Max. Temperature: 66°C (150°F)
Connections: 1/8 FNPT
Mounting: Panel mount or optional tripod base
Height/Center to Center Port Distance: 65 mm (6.156'/5.156'); 150 mm (10.469'/9.469')

65 mm Models
Model No.Max Flow Rate* (cc/min)
AirWater*
FL-3007SA8.3.251
FL-3035SA72.30.98
FL-3013SA1593.00
FL-3010SA2994.7
FL-3051SA††139933.3
FL-3092SA162336.74
FL-3088SA270461
FL-3096SA8144217
FL-3063SA28,326798
150 mm Models
Model No.Max Flow Rate* (cc/min)
AirWater*
FL-3145SA37.56
FL-3141SA720.99
FL-3161SA1401.92
FL-3102SA5139.96
FL-3103SA109226.1
FL-3104SA307978
FL-3105SA5000126
FL-3139SA11,887315
FL-3140SA29,364829
*Minimum flow rate is 10% of maximum rate shown.

Rated 4 out of 5 by from i ordered them for someone else to use so I don't know the outcome. They looked fine and appear to be good quality
Date published: 2016-04-18
  • y_2020, m_4, d_6, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FL-3007SA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT

These flow meters used to mount with 2 small screws in the back , now they dont have the threaded holes

Asked by: Dan J
The PTFE rotameters do not have 2 small screws, only the holes to thread or mount the rotameter.
Answered by: JC ENGR
Date published: 2019-11-17

Does Omega provide electronic copies of their flow data sheets (flow rates corresponding to scale readings on the rotameter)? Thanks!

Asked by: jackie27
Thanks for your question; unfortunately, we do not. Data sheets have to be requested by email or over the phone.
Answered by: ASE HPO
Date published: 2019-08-16
  • y_2020, m_4, d_6, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FL-3007SA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
Accessories
Tripod for 1 rotameter
$53.27
5 In Stock
Glass Hose Nipples
$65.29
0 In Stock

en-US
en
Save Configuration