Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OEM Style Acrylic Variable Area Flow Meters

$107.88

Item# FL4212-V

In stock

Lead Time (If not in stock): 6 weeks
OEM Style Acrylic Variable Area Flow Meters FL4212-V FL4212-V
  • 50 mm, 75 mm, 127 mm, and 250 mm (1.97', 2.96', 5' and 9.85') Scale Lengths
  • Floats Are Rod-Guided in Most Models
  • Metering Valves Available
  • Rear Inserts Provided for Panel Mounting

FL4212-V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Gas Flow Range
Liquid Flow Range
Accuracy
Process Connection Type
Process Connection Size
Wetted Materials
Max Operating Pressure
Max Process Temperature
Valve Included
Category
Scale
Features



FL4000 OEM-style acrylic Variable Area Flow Meters are precisely machined from rugged, solid acrylic blocks for superb durability. They are available in 50 mm, 75 mm, 127 mm, and 250 mm scale lengths (1.97, 2.96, 5 and 9.85') to provide desired accuracies from 2% to 6%. Designed for front-panel mounting, the rear ports extend through the panel for easy hookup. Mounting threads are also provided. Units are available with and without valves.

SPECIFICATIONS
Construction: Acrylic tube, 316 SS float and guide rod (no guide rod for FL4211 through FL4215 air meters), PVC end fittings (brass on FL4200 Series), EPR O-rings, optional brass valve
Max Pressure/Temperature:
   Water Ranges: 125 psig @ 21°C (70°F); 54°C (130°F) at 0 psig
   Air ranges: 100 psig @ 21°C (70°F); 38°C (100°F) @ 0 psi
Full Scale Accuracy/Repeatability:
  FL4200: 6/2%
  FL4300 and FL4400: 4/1%
  FL4500: 3-1/2%
  FL4600: 2-1/2%
loading all models
loading all reviews
Rated 4 out of 5 by from greetings earthling the flowmeter works well for our application and is of sturdy construction. the needle valve gives fine control of flowrate.
Date published: 2016-02-09
Rated 5 out of 5 by from A+++ quality I have a lot of flow meters including chinese and american models, the quality of Omega is greater than all of them. Even the box of the product is more atractive and have a very good presentation.
Date published: 2017-05-23
Rated 5 out of 5 by from Simple and bullet proof We use these in several places and they work well.
Date published: 2016-07-21
Rated 4 out of 5 by from As Advertised Simple yet effective. A value when measurement uncertainty is not important.
Date published: 2016-05-17
Rated 4 out of 5 by from Good quality for the price Well built meter for general purpose, good value for price point
Date published: 2023-08-27
Rated 4 out of 5 by from Fits the purpose Looks to be able to do the job. Shipped quickly which is what I needed.
Date published: 2022-11-07
Rated 4 out of 5 by from rotametro I wil happy becouse excelent product and couality ty
Date published: 2016-03-07
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_7
  • loc_en_US, sid_FL4212-V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Does the FL4513-V flowmeter have 1/4" NPT female AND 1/2" NPT male Input connections. The website shows the 1/4" NPT F. Most of these style flowmeters have a smaller Female thread on the inside and a larger Male thread on the outside of the Input Ports.

Asked by: GaryT
Thank you for your inquiry! The FL4513-V will has both 1/4" FNPT and 1/2" male NPT connection sizes.
Answered by: Application Engineer JM
Date published: 2021-12-13

can this type of flowmeter be used for oxygen and propane

Asked by: JABM
Thank you for your inquiry! These flow meters can be used for a variety of different gases including oxygen and propane. Since these models are scaled for air, the readings will have to be corrected by factoring in the specific gravity of the other gases.
Answered by: Application Engineer JM
Date published: 2022-10-19

What is the best rotometer to use for ozone gas

Asked by: Rabbit
Thank you for your inquiry. In order to select the best meter for your application we will need your complete application conditions. Please send your process conditions (ie flow rate range, temperature, pressure and media type) to flow@omega.com and our Flow Engineering team can help you select a product for your application.
Answered by: AS Engineer
Date published: 2019-10-29
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_FL4212-V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration