text.skipToContent text.skipToNavigation

In-line Flow meters

$126.60

Item# FL46301

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $126.60
10-24 $120.27
25-49 $117.74
50-99 $112.67
100-199 $110.14
200+ $107.61

In stock

Lead Time ( If not in Stock): 2 weeks

In-line Flow meters FL46301 FL46301
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Direct Reading Scales
  • Low Pressure Drop - 2 psi Max
  • Liquid Flowmeter

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media Type
Liquid Flow Range
Accuracy
Process Connection Type
Process Connection Size
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale
Valve Included
Features

Product Specs

The FL46300 Series of liquid in-line flow meters offer individual, handmade quality, combined with excellent accuracy and repeatability. These flowmeters are machined of high quality acrylic rod stock, carefully polished to a clear-as-glass finish. Easy to read scales are screen printed on the meter body. Adaptors are glass-filled polypropylene, and O-ring seals are FKM.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration