text.skipToContent text.skipToNavigation

Panel Mount Flowmeters

$121.68

Item# FL50002A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $121.68
10-24 $115.60
25-49 $113.16
50-99 $108.30
100-199 $105.86
200+ $103.43

In stock

Lead Time ( If not in Stock): 2 weeks

Panel Mount Flowmeters FL50002A FL50002A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Accuracy: ±5% Full Scale
  • Direct Reading Scales
  • Solid One-Piece Acrylic Body
  • Scales with GPM and LPM
  • Panel Mount

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media Type
Gas Flow Range
Liquid Flow Range
Accuracy
Process Connection Type
Process Connection Size
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale
Valve Included
Features


Product Specs

OMEGA™ FL50000A Series flowmeters feature a rugged, one-piece acrylic body, stainless steel internal parts, rear inlet and outlet ports for panel mounting, and excellent accuracy. The stainless steel float guide helps reduce float oscillation and improve overall performance. Permanent screenprinted scales are positioned directly in front of the float for easy reading. For greater versatility and control, FL5000A Series meters may be ordered with an integral flow adjustment valve.

SPECIFICATIONS
Accuracy: ±5% of FS
Meter Body Construction: Machined acrylic
O-Ring Material: FKM
Float: 316 SS
Lock Nut: Polypropylene
Temperature Limits: 48°C (120°F) at 0 psi (3/4 and 1 MNPT units) 93°C (200°F) at 0 psi (1/4, 1/2 and 3/8 MNPT units)
Pressure Limits: 120 psi at 21°C (70°F) (3/4 and 1 MNPT units) 250 psig at 21°C (70°F) (1/4, 1/2 and 3/8 MNPT units)
Pressure Drop: 2 psi max
Adaptor: 1/4' and 1' are PVC, all others are glass-filled polypropylene
Dimensions Without Valve (Center to Center x Overall Height x Width):
   FL50001: 143 x 191 x 25 mm (5-5/8 x 7-1/4 x 11/16')
   FL50002 to FL50004: 165 x 227 x 32 mm (6-1/2 x 8-3/8 x 1-9/32')
   FL50005: 165 x 229 x 38 mm (6-1/2 x 9 x 1-1/2')
   FL50006 to FL50007: 203 x 276 x 44 mm (8 x 10-5/8 x 1-3/4')

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration