text.skipToContent text.skipToNavigation

Heavy Duty Flowmeters With Stainless Steel Enclosures

$1,217.00

Item# FL901G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,217.00
10-24 $1,156.15
25-49 $1,131.81
50-99 $1,083.13
100-199 $1,058.79
200+ $1,034.45

In stock

Lead Time ( If not in Stock): 3 weeks

Heavy Duty Flowmeters With Stainless Steel Enclosures FL901G FL901G
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Heavy Duty 304 SS Case and Covers
  • 316 SS Rotatable Fittings Feature Dual Ports for Vertical or Horizontal Mounting
  • Unique Float Stop Design Allows Internals to Be Removed and Replaced Without Disturbing Tube or Shield
  • NIST Calibration Available
  • Direct Reading Scales (GPM Water or SCFM Air)
  • Full 4.76 mm (3/16") Thick Polycarbonate Safety Shields
  • Detachable, Clear Polycarbonate Scale Plate

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media Type
Gas Flow Range
Liquid Flow Range
Accuracy
Process Connection Type
Process Connection Size
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale
Valve Included


Product Specs

The Omega FL900 series are heavy duty flowmeter with stainless steel enclosures, unique float stop design allowing internals to be reomoved and replaced without disturbing the tube and the tube has a direct reading scale. The accuracy is ±2% of full scale, repeatability is ±1%, the scale is 250 mm or 10 inches, the wetted parts are as follows: 316 stainless steel, EPR o-rings, and borosilicate glass.

SPECIFICATIONS
Accuracy: ±2% FS
Repeatability: ±0.5%
Scale: 250 mm (10')
Scale Plate and Shield: Polycarbonate
Wetted Parts: 316L SS, EPR O-rings, borosilicate glass
Max Temp: 93°C (200°F)
Turndown: 10:1

Water ModelsAir ModelsMax
Pressure
PSIG
Wt.
kg (lb)
Model No.Max
GPM
ΔP
inH2O
Ports
NPT
Model No.Max
SCFM
Ports
NPT
FL-901G0.647½FL910G2.7½3009 (20)
FL-902G2.2641½FL911G10.2½3009 (20)
FL-903G5.20181FL912G22.012509 (20)
FL-904G12.60131---2509 (20)
FL-904P34.501101FL913P100.012509 (20)
FL-906P34.024FL915P102.015013.6 (30)
FL-908P132.0602FL917P350.0212513.6 (30)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration