Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vortex Flow Meters for Industrial Applications

EOL

$5,088.15

Item# FV-505C-F-D


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
EOL FV-505C-F-D FV-505C-F-D
  • Custom Built to Order - CONSULT FLOW ENGINEERING
  • SSP (Spectral Signal Processing) Technology
  • Measures Steam, Gas, and Low Viscosity Liquids
  • Clear Parallel Two-Line LCD Display. Displays Simultaneous Flow Rate and Total Along with Process Diagnosis

FV-505C-F-D Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Process Connection Type
Process Connection Size
Display
Mounting type
Category
Accuracy
Supply Power
Wetted Materials
Max Operating Pressure
Max Process Temperature
Output Signal


THIS PRODUCT REQUIRES YOU TO CONSULT WITH FLOW ENGINEERING PRIOR TO ORDERING
Please be prepared to complete the "Vortex/Pitot Tube Order Questionnaire" (Download in the Related Links Below) so you can fax or email it to Flow Engineering.


OMEGA’s FV-500C Series vortex flowmeter provides accurate, reliable, low-maintenance flow measurement. Vortices generated by the flowing fluid stress the shedder bar in pulses, and the shedder bar transmits the stress pulses to the encapsulated piezoelectric sensor.

Please contact Omega FLOW Engineering by phone, fax, or email flow@omega.com to size the vortex flow meter for your application. All the vortex meters are custom built to order. A display is highly recommended for any fine tuning adjustments required.

Based on the field proven sensor technology of the FV-500C Series vortex flowmeters, FV-500C features a new amplifier with proprietary spectral signal processing (SSP) technology to analyze the vortex waveform into its spectral components to filter noise from signal for the most stable measurement possible.

The FV-500C Series will provide excellent vibration immunity for stable, accurate measurements at low flows without any need for start-up tuning. The user benefits through greater reliability, reduced maintenance and a lower total cost of ownership.

The programmable display allows access to the full power of OMEGA’s new intelligent amplifier. The display is required if you would like to access the pulse output programming. The display is highly recommend if an adjustment or tweaking is required for the flow measurement application. The display also permits the user to display flow rate and/or total in engineering units for liquids and gases. Rate and total are displayed simultaneously. If the density or enthalpy of the fluid is constant (i.e. the temperature and pressure do not change), the density value can be entered into the meter to display in kilograms, pounds or metric tons; the enthalpy value can be entered to display in BTUs, kilojoules, etc. Analog output span adjustment and low cutoff are also settable from the display, there is no need to adjust pots. The analog and pulse outputs can also be forced to output from 0 to 100% FS or 0 to 6000 Hz without any flow through the meter as a test of the amplifier. For steam flow measurement, the FV-500C can be used with the OMEGA™ FC-20 mass flow computer. The standard FV-500C is wafer-style to slip between 150# ANSI flanges, and comes supplied with extra long bolts for installation. Units with the suffix “-F” have 150# ANSI flanges, 300 lb flange mount is available.

Model No.
(Without Display Module)
DescriptionLay Length
(mm/inches)
Weight
(kg/lbs)
FV-505C1/2" wafer mount70 (2.8)2.8 (6)
FV-505C-F1/2" flange mount70 (2.8)2.8 (6)
FV-510C1" wafer mount70 (2.8)3.7 (8)
FV-510C-F1" flange mount70 (2.8)3.7 (8)
FV-515C1 1/2" wafer mount70 (2.8)4.3 (9.5)
FV-515C-F1 1/2" flange mount70 (2.8)4.3 (9.5)
FV-520C2" wafer mount75 (3.0)6 (14)
FV-520C-F2" flange mount75 (3.0)6 (14)
FV-530C3" wafer mount100 (3.9)9.4 (21)
FV-530C-F3" flange mount100 (3.9)9.4 (21)
FV-540C4" wafer mount120 (4.7)12.8 (28)
FV-540C-F4" flange mount120 (4.7)12.8 (28)
FV-560C-F6" flange mount270 (10.6)36.4 (80)
FV-580C-F8" flange mount310 (12.2)55.4 (122)
FV-591C-F10" flange mount370 (14.6)90 (199)
FV-592C-F12" flange mount400 (15.7)140 (308)
Note: Units with “ -F” suffix have 150 class flange connections, 300 lb flange mount is available if needed. 
For units with a display, add “-D” to the part number and $403 to the price.
For units with remote electronics, add “-R” to the part number, subtract $455 from the price, and order the mounting kit and cable below.
For units designed for high temperature use, add “-HT” to the model number and consult engineering for prices.


THIS PRODUCT REQUIRES YOU TO CONSULT WITH FLOW ENGINEERING PRIOR TO ORDERING
Please be prepared to complete the "Vortex/Pitot Tube Order Questionnaire" (Download in the Related Links Below) so you can fax or email it to Flow Engineering.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration