text.skipToContent text.skipToNavigation

Handheld Temperature/Humidity Meter with SD Card Data Logger

$315.00

Item# RHXL5SD

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $315.00
5-9 $299.25
10-24 $292.95
25-49 $280.35
50-99 $274.05
100-199 $267.75
200+ $267.75

In stock

Lead Time ( If not in Stock): 10 weeks

Handheld Temperature/Humidity Meter with SD Card Data Logger RHXL5SD RHXL5SD
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • New compact hand held size measures and records single thermocouple K type with 1 meter remote temperature and relative humidity sensor probe.
  • Applying to duct measurements or harsh environment.
  • Quick response and high accuracy single input thermocouple and extend TRH probe.
  • Relative function to compare the reference temperature per second.
  • Backlight function for working in dark area.
  • Hold function: Freeze current readings on LCD.
  • Maximum/Minimum/Average: Record since powered on.
  • Auto power off: Save power energy when not used. Enable to disable the function.
  • Temperature unit: Switchable.
  • Display T1 (K), T2 (Remote TRH), T1-T2, T1 REL, T2 REL with Time and Date.
  • Supplied SD card capacity: 1GB to 8GB.
  • Hi / Lo Alarm Functions on T1, T2, and RH
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Accuracy
Supply Power
Features


Product Specs

  • Auto Power Off Yes
  • Batteries Included Yes
  • Battery Size 9V
  • Battery Type Alkaline
  • Display Type LCD
  • Maximum Ambient Temperature 50C (122F)
  • Meter Style Handheld
  • Minimum Ambient Temperature 0C (32F)
  • Number of Inputs 3
  • Power Source Battery or AC adaptor
  • Probe Humidity Range 0.0% to 99.9% RH
  • Probe Temperature Range -20 to 60C (-4F to 140F)
  • TC Temperature Range -200C to 1370C (-328F to 2498F)

The RHXL5SD is a low cost, high performance handheld temperature and humidity meter with data logging capability. It offers a four variable display to show the temperature and humidity form a handheld probe and a separate K type thermocouple connected via a standard SMP type miniature connector to the T2 input along with a real time clock. High and Lo alarms can be set to T1, T2, and RH inputs. The temperature/humidity probe uses a semiconductor and polymer capacitive sensor. Because the RHXL5SD is microprocessor-based, it can make full use of the portability, reliability, and large storage capacities that SD memory cards offer. Measurements can be made automatically at any sampling rate between 5 seconds and 1 hour, or manually. Data is downloaded directly from the SD card.

RHXL5SD includes Meter, 9V battery, Universal AC/9V Power Supply and plug adapters, Calibration Certificate, K-type thermocouple, Combination Temperature/Humidity Probe, 8G SD Card, and hard black carrying case

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is the accuracy of the RH +/- 0.3%

Asked by: Nicole123
The RH accuracy is +/- 2.5% when the instrument is in a 25C, < 70% RH ambient environment. Outside this ambient environment the RH accuracy is +/- 5%. The Type K Thermocouple input accuracy is +/- 0.3% of reading +1.0 C.
Answered by: ANBENG
Date published: 2019-11-22
  • y_2020, m_8, d_12, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RHXL5SD, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 8ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration