text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Portable Dew Point Monitor

$7,128.00

Item# RHB-1500-C1DS2R

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $7,128.00
10-24 $6,771.60
25-49 $6,629.04
50-99 $6,343.92
100-199 $6,201.36
200+ $6,058.80

In stock

Lead Time ( If not in Stock): 6 weeks

Portable Dew Point Monitor RHB-1500-C1DS2R RHB-1500-C1DS2R
  • Primary Field Measurement Technique
  • NIST Traceable
  • +/- 0.2 deg C
  • Rechargeable Batteries
  • Easily Transportable in Hard Protective Case
  • Wide Measurement Range: -60 to 75°C (-76 to 167°F)
  • Microprocessor Controlled
  • Self-Balancing

Product info

Accuracy Value
Not Applicable
Sensor Type
Not Applicable
Relay Switch Type
1 form “C”, non-latching
Relay Switch Current
10 A @ 240 Vac, 8 A @ 24 Vdc, 1/2 HP @ 240 Vac
Output Type
Analog 4 to 20 mA (0 to 5 Vdc), -50 to 50°C (-58 to 122°F) or -60 to 75°C (-76 to 167°F) Compliance 9.0 Vdc, 450 Ω
Power Source
Battery
Additional Option
2-stage remote chill mirror

Product Specs

  • Accuracy Value ±0.25°C (0.45°F)
  • Alarm Flashing “ALARM” message
  • Connection Size 1/4 in
  • Connection Type Compression fitting
  • Dew Point Accuracy ±0.25°C (0.45°F)
  • Display Digit Height 0.5 in
  • Display Type Red LED alphanumeric
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Sample Flow Rate 5 SCFH
  • Maximum Sample Pressure 0 to 150 psig (higher pressures available consult engineering Department)
  • Measurement Type Dew Point
  • Measurement Units {C} {F}
  • Minimum Ambient Temperature 0{C} (32 {F})
  • Minimum Sample Flow Rate 0.5 SCFH
  • Number of Display Digits 8

This portable dew point hygrometer integrates the accuracy and reliability of the OMEGA™ chilled mirror with the battery life and ruggedness required for field use.
The RHB-1500-C portable chilledmirror hygrometer has all the standard features, such as drift-free NIST-traceable accuracy, low maintenance, high durability, and ease of use—in a system that is ideally suited for the demands of field use. Whether you use the RHB-1500-C as a field transfer standard or to spot-check your process air dryness or dew point, you'll find this system provides trouble-free operation.
The RHB-1500-C is a self-contained system. Not only is no field assembly required, but also there's no need to carry around a myriad of individual components such as control boxes, sensors, cables, pumps, and power cords. Simply attach the sample line, adjust the flow (with the integral flowmeter), and turn on the power. Within minutes you'll be collecting field dew point data with the same chilled-mirror accuracy of a lab-standard hygrometer. And with a nominal battery life of 12 hours, the RHB-1500-C lets you collect for the entire shift or spot-check your processes for several days.

en-US
en
Save Configuration