text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Compressed Air Dewpoint Monitor

$6,268.00

Item# RHB-CAC1S2-RHB-ATP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $6,268.00
10-24 $5,954.60
25-49 $5,829.24
50-99 $5,578.52
100-199 $5,453.16
200+ $5,327.80

In stock

Lead Time ( If not in Stock): 6 weeks

Compressed Air Dewpoint Monitor RHB-CAC1S2-RHB-ATP RHB-CAC1S2-RHB-ATP
  • NIST Traceable
  • +/- 0.2 deg C
  • Virtually Maintenance Free
  • Easy to Install
  • Self-Monitoring
  • User-Programmable Audible and Visual Alarms and Relay Contact
  • Programmable Automatic Balance Control (ABC)
  • Widest Available Range of -60 to 50°C (-76 to 122°F)

Product info

Accuracy Value
Not Applicable
Sensor Type
Not Applicable
Relay Switch Type
1 form “C”, non-latching
Relay Switch Current
10 A @ 240 Vac, 8 A @ 24 Vdc, 1/2 HP @ 240 Vac
Output Type
Analog 4 to 20 mA (0 to 5 Vdc), -50 to 50°C (-58 to 122°F) or -60 to 75°C (-76 to 167°F) Compliance 9.0 Vdc, 450 Ω
Power Source
90 to 250 Vac
Additional Option
Temperature probe with 3 m (10 ft) cable

Product Specs

  • Accuracy Value 0.20°C (±0.5°F)
  • Alarm Flashing “ALARM” message
  • Connection Size 1/4 in
  • Connection Type Compression fitting
  • Dew Point Accuracy 0.20°C (±0.5°F)
  • Display Digit Height 0.5 in
  • Display Type Red LED alphanumeric
  • Maximum Alarm Decibel Level >98 dba @ 2'
  • Maximum Alarm Range 1 Form C
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Dew Point Temperature 50 {C} (122 {F}
  • Maximum Sample Flow Rate 5 SCFH
  • Maximum Sample Pressure 0 to 150 psig
  • Measurement Type Dew Point
  • Measurement Units {C} {F}
  • Minimum Ambient Temperature 0{C} (32 {F})
  • Minimum Dew Point Temperature -40 {C} (-40 {F})
  • Minimum Sample Flow Rate 0.5 SCFH
  • Number of Display Digits 8
  • Relay Switch Voltage 240 Vac

Description

These compressed air dewpointmonitors have been designed tooffer the highest level of reliabilityand accuracy available in suchsystems. They are fully NISTtraceable and employ a chilledmirrorsensor, the most accuratedewpoint sensing scheme available,to deliver consistent drift-freemeasurements without regularcalibrations or sensor replacement.
These compressed air monitors arecomplete dewpoint measuringsystems. The ruggedized aluminumNEMA 12 (IP55) enclosure housesthe sensor, control circuitry(including flow control) and is easilywall mounted to conserve space.Only the sample line and powerconnection are needed for thesystem to be operational.
The monitors also offer aprogrammable automatic balancecontrol (ABC) cycle that corrects forthe light-reducing effects of mirrorcontaminates and allows forcontinuous monitoring and virtuallymaintenance-free operation.

Specifications:
DEW/FROST POINT RANGE
Two-Stage (S2): -40 to 50°C (-40 to 122°F)
Three-Stage (S3): -60 to 50°C (-76 to 122°F)
Dew/Frost Point Accuracy: 0.20°C (±0.5°F)

FUNCTIONALITY
Power: 90 to 250 Vac, 50 to 400 Hz
Operating Temperature: 0 to 50°C (32 to 122°F)
Sample Connection: 1/4" compression fitting
Sample Flow Rate: 0.5 to 5 SCFH integral flowmeter
Sample Pressure: 0 to 150 psig
(higher pressures available, consult Engineering Department)
Output: Analog: 4 to 20 mA (0 to 5 Vdc), 50 to 50°C (-58 to 122°F) or
-75 to 75°C (-103 to 167°F)
Compliance: 9.0 Vdc, 450 .
Display: Red LED, 0.5" tall 8-digit alphanumeric

ALARM:
Audible: >98 dba @ 2'
Relay: 1 Form C, non-latching 10 A @ 240 Vac, 8 A @ 24 Vdc, 1/2 HP @ 240 Vac
Visual: Flashing “ALARM” message

  • CE Icon CE

en-US
en
Save Configuration