text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

Handheld Temperature Humidity Meter with USB and RS232

Item# HH314A

Handheld Temperature Humidity Meter with USB and RS232 Handheld Temperature Humidity Meter with USB and RS232
The HH314A is a low cost, high performance handheld meter with datalogging ability. It offers a triple display to show the temperature and humidity from a handheld probe and can display data from a separate K type thermocouple connected via a standard SMP type miniature connector to the T2 input. The temperature/ humidity probe uses a semiconductor and polymer capacitive sensor. A software package and interface cables are included to allow real time or recorded data to be read by a PC through the USB or RS232 port.
HH314A
  • Triple Display
  • Temperature/Humidity Probe
  • Second Temperature Input
  • 16,000 Records Datalogger
  • Software Included
  • USB and RS232 Interfaces
  • Time Function
  • MIN/MAX/HOLD Functions
  • Resolution 0.1
  • Auto Power-Off
Measurement Type
Form Factor
 This item is available for quick shipping
Quantity Price each
1-9 $368.00
10-24 $349.60
25-49 $342.24
50-99 $327.52
100-199 $320.16
200+ $312.80

In stock

Lead Time ( If not in Stock): 10 weeks

Product Specs

  • Battery Size 9V
  • Batteries Included Yes
  • Battery Life Approx 100 hours with alkaline battery
  • Battery Type Alkaline
  • Data Hold Yes
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Storage Temperature 60 {C} (140 {F})
  • Meter Type Handheld
  • Measurement Units RH
  • Minimum Storage Temperature -10 {C} (14 {F})
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Power Source Battery or AC adaptor 9 Vdc 10 mA min
  • Temperature Accuracy ±[0.5% rdg ±1°C (2°F)]
  • Temperature Resolution 40 sec in slowly moving air

The HH314A is a low cost, high performance handheld meter with datalogging ability. It offers a triple display to show the temperature and humidity from a handheld probe and can display data from a separate K type thermocouple connected via a standard SMP type miniature connector to the T2 input. The temperature/ humidity probe uses a semiconductor and polymer capacitive sensor. A software package and interface cables are included to allow real time or recorded data to be read by a PC through the USB or RS232 port.

  • CE Icon CE

en-US
en
Save Configuration