text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

High Temperature Relative Humidity/Temperature Transmitters

Item# HX15AC-D

High Temperature Relative Humidity/Temperature Transmitters
The HX15A series two wire remote transmitters measure relative humidity and temperature over a large temperature range (-40 to 180°C). The HX15A-W 64 mm (2.5") stainless steel probe is used for wall mounting. The HX15A-D 216 mm (8.5") stainless steel duct probe has a removable flange. The probes are connected to housings with 1 m (40") fluoropolymer cables. Custom length cables available on special order. Probes are not field replaceable.
HX15AC-D
  • -40 to 180°C (-40 to 356°F) Operating Range
  • Remote Stainless Steel Probe (included)
  • 4-20 mA or 0-1 Vdc Output
  • 64 mm (2.5") Long Wall Mounted Probe
  • 216 mm (8.5") Long Duct Mounted Probe
  • 2.5% RH, 0.6°C Accuracy
Output Type
Measurement Type
Form Factor

$525.00

In stock

Lead Time ( If not in Stock): 98 weeks

Product Specs

The HX15A series two wire remote transmitters measure relative humidity and temperature over a large temperature range (-40 to 180°C). The HX15A-W 64 mm (2.5") stainless steel probe is used for wall mounting. The HX15A-D 216 mm (8.5") stainless steel duct probe has a removable flange. The probes are connected to housings with 1 m (40") fluoropolymer cables. Custom length cables available on special order. Probes are not field replaceable.

en-US
en
Save Configuration