Float Sensor

If you need a float sensor for your application, or you need to replace a faulty one, Omega has...
[+]
2 Products found
thumbnail

The OMEGA™ LVR20 and LVR30 Series continuous liquid level sensors operate on a basic voltage divider network principle. As the float rises, a magnet in the float closes a s...

Read More
Product Number Category Media Type Accuracy Tank/Vessel Type Measurement Range Output Signal Max Operating Pressure Max Process Temperature Wetted Materials Supply Power Process Connection Type Process Connection Size Features
LVR24
$1,128.00
Available
in 4 weeks
Float
Liquids
±0.5%
Any
48"
Voltage
300 psi
110 °C (230 °F)
316 SS, 18-8 SS
10 to 30 Vdc
NPT Male
2"
FM Approved, UL Listed
LVR25
$1,299.00
Available
in 4 weeks
Float
Liquids
±0.5%
Any
60"
Voltage
300 psi
110 °C (230 °F)
316 SS, 18-8 SS
10 to 30 Vdc
NPT Male
2"
FM Approved, UL Listed
LVR35
$1,573.00
Available
in 4 weeks
Float
Liquids
±0.4%
Any
60"
4 to 20 mA
300 psi
110 °C (230 °F)
316 SS, 18-8 SS
10 to 40 Vdc
NPT Male
2"
FM Approved, UL Listed
LVR32
$1,061.00
Available
in 4 weeks
Float
Liquids
±0.4%
Any
24"
4 to 20 mA
300 psi
110 °C (230 °F)
316 SS, 18-8 SS
10 to 40 Vdc
NPT Male
2"
FM Approved, UL Listed
LVR33
$1,253.00
Available
in 4 weeks
Float
Liquids
±0.4%
Any
36"
4 to 20 mA
300 psi
110 °C (230 °F)
316 SS, 18-8 SS
10 to 40 Vdc
NPT Male
2"
FM Approved, UL Listed
  Load More Items from this family (6) ...
thumbnail

The LVR500 Series float level transmitter provides continuous level measurement up to 2 m (6.5') with a 4 to 20 mA signal output, and is factory configured to your selected dim...

Read More
Product Number Category Media Type Accuracy Tank/Vessel Type Measurement Range Output Signal Max Operating Pressure Max Process Temperature Wetted Materials Supply Power Process Connection Type Process Connection Size
LVR524
$1,206.00
1  In Stock
Float
Liquids
±0.25%
Any
24"
4 to 20 mA
200 psi
85 °C (185 °F)
316 SS
10 to 30 Vdc
NPT Male
2"
LVR516
$998.09
6  In Stock
Float
Liquids
±0.25%
Any
16"
4 to 20 mA
200 psi
85 °C (185 °F)
316 SS
10 to 30 Vdc
NPT Male
2"
LVR536
$1,511.00
Available
in 5 weeks
Float
Liquids
±0.25%
Any
36"
4 to 20 mA
200 psi
85 °C (185 °F)
316 SS
10 to 30 Vdc
NPT Male
2"
LVR532
$1,428.00
Available
in 6 weeks
Float
Liquids
±0.25%
Any
32"
4 to 20 mA
200 psi
85 °C (185 °F)
316 SS
10 to 30 Vdc
NPT Male
2"
LVR542
$1,677.00
Available
in 6 weeks
Float
Liquids
±0.25%
Any
42"
4 to 20 mA
200 psi
85 °C (185 °F)
316 SS
10 to 30 Vdc
NPT Male
2"
  Load More Items from this family (1) ...
en-US
en
Save Configuration