Radar Sensor

Omega is the leading source for radar level transmitters. We have several models to choose f...

[+]
13 Products found
thumbnail

The intrinsically safe 26 GHz. pulse radar transmitter provides continuous level measurement up to 49.2’ (15m) with a 4-20 mA analog and HART digital signal output, and is configur...

Read More

This product has variations available for quick shipping.

LR36
Product Number Category Media Type Accuracy Tank/Vessel Type Max Measurement Range Output Signal Max Operating Pressure Max Process Temperature Wetted Materials Probe Style Supply Power Process Connection Type Process Connection Size Features
LR36-5021-40-00
$2,600.00
5  In Stock
Radar
Solids
±10 mm
Any
15m (49'2")
4 to 20 mA, HART 7
40 bar (580 psi)
200 °C (392°F)
316L SS
Antenna
21.6 to 26.4 Vdc
NPT Male
1 1/2"
Optional Mounting Bracket
thumbnail

The intrinsically safe 26 GHz. pulse radar transmitter provides continuous level measurement up to 229.7’ (70m) with a 4-20 mA analog and HART digital signal output, and is configu...

Read More

This product has variations available for quick shipping.

LR41
Product Number Category Media Type Accuracy Tank/Vessel Type Max Measurement Range Output Signal Max Operating Pressure Max Process Temperature Wetted Materials Probe Style Supply Power Process Connection Type Process Connection Size Features
LR41-5321-A4-00
$3,500.00
5  In Stock
Radar
Solids
±15 mm
Any
70m (229.7')
4 to 20 mA, HART 7
Atmospheric
200 °C (392°F)
316L SS, PTFE
Antenna
21.6 to 26.4 Vdc
Gimbal Flange
4"
Optional Mounting Bracket
thumbnail

The intrinsicallty safe 26 GHz. pulse radar transmitter provides continuous level measurement up to 229.7’ (70m) with a 4-20 mA analog and HART digital signal output, and is config...

Read More

This product has variations available for quick shipping.

LR46
Product Number Category Media Type Accuracy Tank/Vessel Type Max Measurement Range Output Signal Max Operating Pressure Max Process Temperature Wetted Materials Probe Style Supply Power Process Connection Type Process Connection Size Features
LR46-5321-84-00
$3,600.00
5  In Stock
Radar
Solids
±15 mm
Any
70m (229.7')
4 to 20 mA, HART 7
Atmospheric
400 °C (752°F)
316L SS, PTFE
Parabolic Antenna
21.6 to 26.4 Vdc
Gimbal Flange
4"
False Echo Rejection
thumbnail

The general purpose 26 GHz. pulse radar transmitter provides continuous level measurement up to 98.4’ (30m) with a 4-20 mA signal output, and is configured via its remote push b...

Read More
LR30-Series
Product Number Category Media Type Accuracy Tank/Vessel Type Max Measurement Range Output Signal Max Operating Pressure Max Process Temperature Wetted Materials Probe Style Supply Power Process Connection Type Process Connection Size Features
LR30-0010-10
$1,800.00
9  In Stock
Radar
Liquids
±3 mm
Open Channel, Sewer
98.4'
4 to 20 mA
Atmospheric
100 °C (212 °F)
None
Antenna
16 to 26 Vdc
NPT Male
1"
LCD Display, Reverse Output
thumbnail

The LVRD10 Series of general purpose guided wave radar level transmitters provide continuous level measurement with a 4 to 20 mA signal output. Offered in three probe (rod, coaxial...

Read More
LVRD10
Product Number Category Media Type Accuracy Tank/Vessel Type Max Measurement Range Output Signal Max Operating Pressure Max Process Temperature Wetted Materials Probe Style Supply Power Process Connection Type Process Connection Size Features
LVRD13
$1,550.00
6  In Stock
Radar
Liquid
±3 mm
Any
18'
4 to 20 mA
250 psi
150 °C (302 °F)
316L SS
Cable/Weight
10 to 30 Vdc
NPT Male
3/4"
False Echo Rejection
LVRD11
$1,220.00
Available
in 4 weeks
Radar
Liquid
±3 mm
Any
9.8'
4 to 20 mA
250 psi
150 °C (302 °F)
316L SS
Single Rod
10 to 30 Vdc
NPT Male
3/4"
False Echo Rejection
LVRD12
$1,440.00
Available
in 8 weeks
Radar
Liquid
±3 mm
Any
9.8'
4 to 20 mA
250 psi
150 °C (302 °F)
316L SS
Coaxial
10 to 30 Vdc
NPT Male
3/4"
False Echo Rejection
thumbnail

The general purpose 26 GHz. pulse radar level transmitter provides continuous level measurement up to 32.8’ (10m) with a 4-20 mA signal output, and is configured via its integra...

Read More
LR10-Series
Product Number Category Media Type Accuracy Tank/Vessel Type Max Measurement Range Output Signal Max Operating Pressure Max Process Temperature Wetted Materials Probe Style Supply Power Process Connection Type Process Connection Size Features
LR10-0010
$1,700.00
5  In Stock
Radar
Liquids
±5 mm
Any
32.8'
4 to 20 mA
43.5 psi
130 °C (266 °F)
PFA
Antenna
16 to 26 Vdc
NPT Male
1 1/2"
LCD Display, Reverse Output
thumbnail

The intrinsically safe 26 GHz. pulse radar level transmitter provides continuous level measurement up to 32.8’ (10m) with a 4-20 mA analog and HART digital signal output, and ...

Read More
LR11
Product Number Category Media Type Accuracy Tank/Vessel Type Max Measurement Range Output Signal Max Operating Pressure Max Process Temperature Wetted Materials Probe Style Supply Power Process Connection Type Process Connection Size Features
LR11-5421-00
$1,900.00
4  In Stock
Radar
Liquids
±5 mm
Metal/Reinforced Concrete
32.8'
4 to 20 mA, HART 7
43.5 psi
130 °C (266 °F)
PFA
Antenna
21.6 to 26.4 Vdc
NPT Male
1 1/2"
Intrinsically Safe, LCD Display, Reverse Output
thumbnail

The general purpose 26 GHz. pulse radar transmitter provides continuous level measurement up to 98.4’ (30m) with a 4-20 mA signal output, and is configured via its integral push bu...

Read More
LR15-Series
Product Number Category Media Type Accuracy Tank/Vessel Type Max Measurement Range Output Signal Max Operating Pressure Max Process Temperature Wetted Materials Probe Style Supply Power Process Connection Type Process Connection Size Features
LR15-0010-30
$2,500.00
10  In Stock
Radar
Liquids
±3 mm
Any
98.4'
4 to 20 mA
150 psi
150 °C (302 °F)
316L SS
Antenna
16 to 26 Vdc
NPT Male
1 1/2"
LCD Display, Reverse Output
thumbnail

The intrinsically safe 26 GHz. pulse radar transmitter provides continuous level measurement up to 98.4’ (30m) with a 4-20 mA analog and HART digital signal output, and is configur...

Read More
LR16
Product Number Category Media Type Accuracy Tank/Vessel Type Max Measurement Range Output Signal Max Operating Pressure Max Process Temperature Wetted Materials Probe Style Supply Power Process Connection Type Process Connection Size Features
LR16-5021-30-00
$2,700.00
5  In Stock
Radar
Liquids
±3 mm
Any
98.4'
4 to 20 mA, HART 7
150 psi
150 °C (302 °F)
316L
3" Antenna
21.6 to 26.4 Vdc
NPT Male
3"
Intrinsically Safe, LCD Display, Reverse Output
thumbnail

The general purpose 26 GHz. pulse radar transmitter provides continuous level measurement up to 65.6’ (20m) with a 4-20 mA signal output, and is configured via its integral push bu...

Read More
LR20-Series
Product Number Category Media Type Accuracy Tank/Vessel Type Max Measurement Range Output Signal Max Operating Pressure Max Process Temperature Wetted Materials Probe Style Supply Power Process Connection Type Process Connection Size Features
LR20-0310-30
$2,800.00
10  In Stock
Radar
Liquids
±3 mm
Any
65.6'
4 to 20 mA
72 psi
150 °C (302 °F)
316L SS, PTFE
Antenna
16 to 26 Vdc
ANSI Flange
3"
LCD Display, Reverse Output
thumbnail

The intrinsically safe 26 GHz. pulse radar transmitter provides continuous level measurement up to 65.6’ (20m) with a 4-20 mA analog and HART digital signal output, and is configur...

Read More
LR21
Product Number Category Media Type Accuracy Tank/Vessel Type Max Measurement Range Output Signal Max Operating Pressure Max Process Temperature Wetted Materials Probe Style Supply Power Process Connection Type Process Connection Size Features
LR21-5321-30-00
$3,000.00
5  In Stock
Radar
Liquids
±3 mm
Any
65.6'
4 to 20 mA, HART 7
72 psi
150 °C (302 °F)
316L SS, PTFE
3" Antenna
21.6 to 26.4 Vdc
Flange (ANSI)
3"
Intrinsically Safe, LCD Display, Reverse Output
thumbnail

The intrinsically safe 26 GHz. pulse radar transmitter provides continuous level measurement up to 98.4’ (30m) with a 4-20 mA analog and HART digital signal output, and is configur...

Read More
LR31
Product Number Category Media Type Accuracy Tank/Vessel Type Max Measurement Range Output Signal Max Operating Pressure Max Process Temperature Wetted Materials Probe Style Supply Power Process Connection Type Process Connection Size Features
LR31-0021-10-00
$2,000.00
3  In Stock
Radar
Liquids
±3 mm
Open Channel, Sewer
98.4'
4 to 20 mA, HART 7
Atmospheric
100°C (212 °F)
None
Antenna
21.6 to 26.4 Vdc
Bracket or NPT
1"
Intrinsically Safe, LCD Display, Reverse Output
en-US
en
Save Configuration