Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

0.25% Accuracy, NEMA 4X Float Level Transmitter

24" Range Float Level Transmitter, 4 to 20 mA output

$1,532.06

Item# LVR524

In stock

Lead Time (If not in stock): 14 weeks
24" Range Float Level Transmitter, 4 to 20 mA output LVR524 LVR524
  • Level Measurement Up to 2 m (6.5') for High Pressure or Temperature applications
  • Rugged 316 Stainless Steel Float Guide and Process Mounting Plug
  • Polypropylene Junction Box Rated NEMA 4X (IP65) with Conduit Port and Terminal Strip
  • Great for High Pressure Applications Up to 200 psi (13.8 bar)

LVR524 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Category
Media Type
Accuracy
Tank/Vessel Type
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Supply Power
Process Connection Type
Process Connection Size


The LVR500 Series float level transmitter provides continuous level measurement up to 2 m (6.5') with a 4 to 20 mA signal output, and is factory configured to your selected dimension. This stainless steel liquid level sensor is well suited for high temperature or pressure tank level applications with relatively clean liquids such as water, diluted chemicals and light weight oils. Typical application examples include boilers and process vessels.

Specifications
Range: 41 to 1222 cm (16 to 48")
Accuracy: 0.25% span in water
Configuration: None, fixed span
Orientation: ±20° from vertical
Specific Gravity: 0.55 min
Supply Voltage: 10 to 30 Vdc
Loop Resistance: 600 ? @ 24 Vdc
Signal Output: 4 to 20 mA, two-wire
Process Temp: -40 to 85°C (-40 to 185°F)
Ambient Temp: -40 to 60°C (-40 to 140°F)
Pressure: 200 psi (13.8 bar)
Enclosure Rating: NEMA 4X (IP65)
Enclosure Material: PP
Conduit Entrance: Single, 1/2 NPT
Process Mount: 2 NPT
Guide-Float Material: 316 SS
Classification: General purpose
Compliance: CE
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

The description says this is available up to 2 meters, but the listed models have a range up to 48", please explain

Asked by: MikeE
Thank you for your inquiry Omega can provide a longer length to measure the level and request that he send his specified or desired length to flow@omega.com and can prepare a quote
Answered by: application engineer je
Date published: 2021-01-28

Do you sell just the float for this unit?

Asked by: Vallot
Thank you for your inquiry! Unfortunately, we do not sell the float as a separate component
Answered by: Application Engineer JM
Date published: 2022-02-28

What is the current draw of this device?

Asked by: Trevor R
Thank you for your inquiry. The current draw is 40 mA via the recommended 24 VDC power source.
Answered by: Application Engineer JJC
Date published: 2023-11-07
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_LVR524, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration