Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flowline Radar Level Transmitter with NPT connection

1 1/2" NPT, 3" Horn Antenna, 12" to 98.4' Range

$2,725.00

Item# LR15-0010-30

In stock

Lead Time (If not in stock): 14 weeks
1 1/2" NPT, 3" Horn Antenna, 12" to 98.4' Range LR15-0010-30 LR15-0010-30
  • Rugged 316L stainless steel antenna and process mount
  • Simple configuration via integral push button display module
  • 26 GHz. pulse radar is unaffected by vapor or condensation
  • 12” (30cm) dead band enables utilization of the entire tank

LR15-0010-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media type
Accuracy
Tank/Vessel Type
Max Measurement Range
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Probe Style
Supply Power
Process Connection Type
Process Connection Size
Features


  • Beam Angle 12°
  • Certification cTUVus,FCC
  • Display Type LCD
  • Frequency 26 GHz
  • Measurement Type Level
  • Minimum Ambient Temperature -40°C (-40°F)
The general purpose 26 GHz. pulse radar transmitter provides continuous level measurement up to 98.4’ (30m) with a 4-20 mA signal output, and is configured via its integral push button display module. The non-contact liquid level sensor is intended for petroleum, water, wastewater and diluted chemical storage or process applications in above or below grade tanks of any material. Select this sensor for challenging process conditions with low or non-corrosive media, light surface foam or agitation, higher temperature or pressure, condensation or vapor, and installation in a tank adapter, flange fitting or metal stand-pipe. Typical applications include bulk storage, tanker truck, process tank, waste sump and neutralization tanks.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
2” x 1.5” NPT, PVC, schedule 40
$48.92
5 In Stock
2” x 1.5” NPT, PVC, schedule 80
$73.38
5 In Stock
3” x 1.5” NPT, PVC, schedule 80
$110.07
5 In Stock
2” x 1.5” NPT, 316 stainless
$138.98
5 In Stock
3” x 1.5” NPT, CPVC, schedule 80
$277.95
0 In Stock
4” x 1.5” NPT, CPVC, schedule 80
$361.34
2 In Stock
6” x 1.5” NPT, CPVC, schedule 80
$472.52
2 In Stock
3” x 1.5” NPT, 316 stainless
$333.54
2 In Stock
4” x 1.5” NPT, 316 stainless
$416.93
2 In Stock
6” x 1.5” NPT, 316 stainless
$528.11
2 In Stock

Related Categories

en-US
en
Save Configuration