text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Intrinsically Safe Pulse Radar Level Transmitter

$2,700.00

Item# LR16-5021-30-00

In stock

Lead Time ( If not in Stock): 8 weeks

Intrinsically Safe Pulse Radar Level Transmitter LR16-5021-30-00 LR16-5021-30-00
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Rugged 316L stainless steel antenna and process mount
  • Configuration via push button display or HART communicator
  • 26 GHz. pulse radar is unaffected by vapor or condensation
  • 12” (30cm) dead band enables utilization of the entire tank
  • LCD displays level in feet or meters with percent of span bar
  • Optional display mode indicates the echo signal return curve
  • Fail-safe diagnostics with selectable signal fail-safe outputs
  • Recognition, storage and rejection of false echo signal returns
  • IP67 stainless enclosure with polycarbonate display window
5 Year Warranty

Product info

Category
Radar
Media Type
Liquids
Accuracy
±3 mm
Tank/Vessel Type
Any
Max Measurement Range
98.4'
Output Signal
4 to 20 mA, HART 7
Max Operating Pressure
150 psi
Max Process Temperature
150 °C (302 °F)
Wetted Materials
316L
Probe Style
3" Antenna
Supply Power
21.6 to 26.4 Vdc
Process Connection Type
NPT Male
Process Connection Size
3"
Features
Intrinsically Safe, LCD Display, Reverse Output

Product Specs

  • Beam Angle 22°
  • Certification FCC
  • Connection Type 1 1/2" NPT
  • Accuracy Value +/- 3mm
  • Display Type LCD
  • Frequency 26 GHz
  • Maximum Liquid Temperature 150C (302F)
  • Maximum Operating Pressure 150 psi
  • Measurement Type Level
  • Minimum Ambient Temperature -40°C (-40°F)
  • Minimum Liquid Temperature -40C ('-40F)
  • Retransmission/Analog Output 4 to 20 mA, HART 7
  • Supply Voltage 21.6 to 26.4 Vdc
  • Wetted Materials 316L SS
  • Classification Intrinsically safe
  • Measurement Unit Ft/M

The intrinsically safe 26 GHz. pulse radar transmitter provides continuous level measurement up to 98.4’ (30m) with a 4-20 mA analog and HART digital signal output, and is configured via its integral push button display module or HART communicator. The non-contact liquid level sensor is intended for petroleum, water, wastewater and diluted chemical storage or process conditions in above or below grade tanks of any material. Select this sensor for challenging process conditions with low or non-corrosive media, light surface foam or agitation, higher temperature or pressure, condensation or vapor, and installation in a tank adapter, flange fitting or metal stand-pipe. Typical applications include bulk storage, tanker truck, RO storage, process tank, waste sump and neutralization tanks.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
2” x 1.5” NPT, PVC, schedule 40
$40.00
5 In Stock
2” x 1.5” NPT, PVC, schedule 80
$60.00
5 In Stock
3” x 1.5” NPT, PVC, schedule 80
$90.00
5 In Stock
2” x 1.5” NPT, 316 stainless
$125.00
5 In Stock
3” x 1.5” NPT, CPVC, schedule 80
$250.00
2 In Stock
4” x 1.5” NPT, CPVC, schedule 80
$325.00
2 In Stock
6” x 1.5” NPT, CPVC, schedule 80
$425.00
2 In Stock
3” x 1.5” NPT, 316 stainless
$300.00
2 In Stock
4” x 1.5” NPT, 316 stainless
$375.00
2 In Stock
6” x 1.5” NPT, 316 stainless
$475.00
2 In Stock
Intrinsic Safety Barrier
$850.00
5 In Stock

en-US
en
Save Configuration