Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flowline Flange Mount Radar Level Transmitter (up to 65.6ft)

3" ANSI Flange, 7.5" Antenna, 12" to 65.6' Range

$3,052.00

Item# LR20-0310-30

In stock

Lead Time (If not in stock): 14 weeks
3" ANSI Flange, 7.5" Antenna, 12" to 65.6' Range LR20-0310-30 LR20-0310-30
  • 316L antenna with PTFE inner shield for corrosive media
  • Simple configuration via integral push button display module
  • 26 GHz. pulse radar is unaffected by vapor or condensation
  • 12” (30cm) dead band enables utilization of the entire tank

LR20-0310-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media type
Accuracy
Tank/Vessel Type
Max Measurement Range
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Probe Style
Supply Power
Process Connection Type
Process Connection Size
Features


  • Beam Angle 12°
  • Certification cTUVus,FCC
  • Display Type LCD
  • Frequency 26 GHz
  • Measurement Type Level
  • Minimum Ambient Temperature -40°C (-40°F)
The general purpose 26 GHz. pulse radar transmitter provides continuous level measurement up to 65.6’ (20m) with a 4-20 mA signal output, and is configured via its integral push button display module. The non-contact liquid level sensor is intended for chemical storage or process applications in above or below grade tanks of any material. Select this sensor for challenging process conditions with corrosive media, light surface foam or agitation, higher temperature or pressure, condensation or vapor, and installation in a flange fitting. Typical applications include bulk storage and process tanks.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration