Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flanged Radar Level Transmitter for Solids (Moderate Dust)

4" Gimble Flange, 4" Horn Antenna, 12" to 229.7'

$3,815.00

Item# LR41-5321-A4-00

In stock

Lead Time (If not in stock): 14 weeks
4" Gimble Flange, 4" Horn Antenna, 12" to 229.7' LR41-5321-A4-00 LR41-5321-A4-00
  • Rugged 316L stainless steel antenna and process mount
  • Configuration via push button display or HART communicator
  • Gimbal flange for easy positioning with the angle of repose
  • Antenna air-purge for use with significant dust conditions

LR41-5321-A4-00 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media type
Accuracy
Tank/Vessel Type
Max Measurement Range
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Probe Style
Supply Power
Process Connection Type
Process Connection Size
Features


  • Beam Angle
  • Certification FCC
  • Connection Type 4" Gimbal Flange
  • Accuracy Value +/- 15mm
  • Display Type LCD
  • Frequency 26 GHz
  • Maximum Liquid Temperature 200C (392F)
  • Maximum Operating Pressure Atmospheric
  • Measurement Type Solids Level
  • Measurment Unit Ft/M
  • Minimum Ambient Temperature -40°C (-40°F)
  • Minimum Liquid Temperature -40C ('-40F)
  • Power Source 21.6 to 26.4 Vdc
  • Retransmission/Analog Output 4 to 20 mA, HART 7
  • Supply Voltage 21.6 to 26.4 Vdc
  • Wetted Materials 316L SS, PTFE
  • Classification Intrinsically safe
  • Compliance CE, RoHS
The intrinsically safe 26 GHz. pulse radar transmitter provides continuous level measurement up to 229.7’ (70m) with a 4-20 mA analog and HART digital signal output, and is configured via its integral push button display module or HART communicator. The non-contact solids level sensor is intended for dry solid media including aggregates, grains, pellets, powders and building materials. Select this sensor for challenging process conditions with moderate to significant dust, and installation with an adjustable gimbal flange or mounting bracket. Typical applications include silos, stockpiles, transfer stations and crushers.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Bracket,bolt,washers kit for LR36 & LR41 Series
$249.83
3 In Stock
Intrinsic Safety Barrier
$1,179.62
5 In Stock

Related Categories

en-US
en
Save Configuration