Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Guided Wave Radar Level Transmitters

3/4" NPT, 9.8' Single Rod Probe

$1,154.68

Item# LVRD11

In stock

Lead Time (If not in stock): 8 weeks
3/4" NPT, 9.8' Single Rod Probe LVRD11 LVRD11
  • Simple cut to length design in 3, 6, and 9.8 ft sizes, with tank mapping
  • Fail-Safe Diagnostics with Selectable Signal Fail-Safe Output
  • Recognition, Storage and Rejection of False Echo Signals
  • Nema 4 (IP66) Aluminum Enclosure

LVRD11 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Measurement Range
Probe Style
Category
Media Type
Accuracy
Tank/Vessel Type
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Supply Power
Process Connection Type
Process Connection Size
Features


  • Connection Type 3/4 NPT or 3/4 G
  • Accuracy Value ±3 mm (0.118")
  • Maximum Ambient Temperature 150°C (302°F)
  • Maximum Liquid Temperature 150°C (302°F)
  • Maximum Operating Pressure 17 bar (250 psi)
  • Measurement Type Level
  • Minimum Ambient Temperature -40°C (-40°F)
  • Minimum Liquid Temperature -40°C (-40°F)
  • Retransmission/Analog Output 4 to 20 mA
  • Supply Voltage 10 to 30 Vdc
The LVRD10 Series of general purpose guided wave radar level transmitters provide continuous level measurement with a 4 to 20 mA signal output. Offered in three probe (rod, coaxial or cable) configurations up to 3 m (9.8') for the rod and coaxial and 5.5 m (18.0') for the cable design. The sensor is configured using the easy, yet powerful software (free download at OMEGA).

The contact liquid level sensor is intended for low corrosive chemical, waste, oil or water storage applications in above grade metal or reinforced concrete tanks or below grade tanks of any material. Select the sensor for easy application conditions with light agitation, condensation or vapor, and installation in a tank adapter or flange fitting.

Specifications
Housing
Range: Rod/coaxial; 0.9 m (3'), 1.8 m (6'), or 3.0 m (9.8')
Cable: 5.5 m (18.0')
Dead Band: 10 cm (4")
Accuracy: ±3 mm (0.118")
Repeatability: < 2 mm (0.08")
Resolution: < 1 mm (0.04")
Dielectric Constant: > 2
Configuration: PC Windows® USB 2.0
Supply Voltage: 10 to 30 Vdc
Signal Output: 4 to 20 mA, 3-wire, 22 mA maximum
Consumption: < 50 mA at 24 Vdc
Signal Fail Safe: 4 to 20 mA, 21 mA or hold last value
Process Temperature: -40 to 150°C (-40 to 302°F)
Pressure: -1 to 17 bar (-14.5 to 250 psi)
Enclosure: Aluminum with single conduit
Enclosure Rating: NEMA 4 (IP66)
Conduit Entrance: ½ NPT
Antenna Material: 316L SS
Feed Through Material: 316L SS and peek
Process Mount: ¾ NPT or ¾ G
Classification: General purpose
Compliance: CE, RoHS
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration