Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Radar Level Transmitter

2" NPT, 10" to 100", RS485

$2,612.73

Item# LVRD503-RS485


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
2" NPT, 10" to 100", RS485 LVRD503-RS485 LVRD503-RS485
  • The LVRD500 has been replaced by LR15 that performs the same function.
  • Non-Contact Measurement
  • Continuous Level Measurement
  • Pulse Radar Measurement Range 0.254 to 15.24m (10' to 50')

LVRD503-RS485 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Probe Style
Connection Size
Communication Protocols
Addtional Option


  • Connection Type 2 NPT, or optional sanitary 2" Tri-Grip™ (Tri-Clamp® compatible) (-S)
  • Accuracy Value ±0.25% of max range (in air)
  • Maximum Ambient Temperature 60°C (140°F)
  • Maximum Operating Pressure 75 psi maximum
  • Measurement Type Level
  • Minimum Ambient Temperature -40°C (-40°F)
  • Power Source 12 to 30 Vdc @ 0.07 A max, 24 Vdc R load = (Vs-6)/24 mA
  • Retransmission/Analog Output 4 to 20 mA, 6.1 µA resolution; 750 Ω
  • Supply Voltage 12 to 30 Vdc; 24 Vdc
The LVRD500 Series, a logical extension to the ultrasonic sensor series, is designed for applications requiring non-contact liquid level measurement, in which ultrasonic level measurement is not acceptable.

The LVRD500 Series radar technology can be adjusted for variables such as materials to be measured, vessel configuration, and system interface. These sensors are ideal when vapor, dust, or a foaming surface prevents ultrasonic-wave measurements.

LVRD500 Series radar sensors can detect the level under a layer of light dust or airy foam, but if the dust particle size increases, or if the foam or dust gets thick, they will no longer detect the liquid level. Instead, the level of the dust or foam will be measured. Internal piping, deposits on the antenna, multiple reflections, or reflections from the wall can interfere with the proper operation of the radar sensor. Other sources of interference are rat-holing and bridging of solids, as well as angled process material surfaces that can reflect the radar beam away from the receiver.

The sensors use improved microwave-pulse technology to track any target material from the tip of the antenna to the bottom of the tank. Their power, pulse widths, and sensitivity depend on the distance of the target from the antenna and the dielectric constant of the reflecting material.

LVRD500 sensors feature "echo marker" signal processing, making them among the most technologically advanced pulse radar systems on the market.

This technology provides reliable, continuous pulse shapes unaffected by environmental factors such as temperature, vacuums, methane, steam, pressure, carbon dioxide, vapors, and condensation. The antenna comes in polypropylene or an optional high-resistance PTFE that can help protect against material buildup. Simple mounting and push-button calibration make for easy installation. The sensor can be threaded directly into a 2 NPT metal or plastic flange. The tank must have a metal bottom to stop the microwave signal.

SPECIFICATIONS
Accuracy:
±0.25% of max range (in air)
Power Options:
    DC: 12 to 30 Vdc @ 0.07 A max, 24 Vdc R load = (Vs-6)/24 mA
Output: 4 to 20 mA, 6.1 µA resolution; 750 ?
Frequency: 5.8 GHz
Pressure: 75 psi maximum
Loss of Echo Hold: 30 seconds, 22 mA output
Transmitter Power: 50 µW average
Calibration: Pushbutton or optional programmable
Diagnostics (Echo Profile): Via optional programmable port
Antenna: Dielectric rod
Operating Temperature Range: -40 to 60°C (-40 to 140°F)
Installation Category: Class II
Approvals: FCC Part 15–low-power communication device
Conduit Entry: ½ NPT standard
Mounting: 2 NPT, or optional sanitary 2" tri-clamp
Housing: Aluminum or optional 316 SS
Ingress Protection: NEMA 4 (IP65)
Communications Port: RS232 or RS485
Options: -HT antenna (up to 204°C or 399°F), 316 SS housing (note: -HT available on PTFE only)
Dimensions:
    Housing: 102 Dia. x 216 mm L (4 x 8.5")
    Antenna: Max Dia. 38 x 259 mm L (4 x 8.5")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does the instrument have the capability to read the interface between liquid and floating fat? If we decant the liquid, can it provide a contact closure when the liquid layer is drained out of the tank?

Asked by: Anonymous
No, it will not work in fat. This instrument will only work with water and petroleum base material.
Answered by: ASE HPO
Date published: 2020-02-20
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LVRD503-RS485, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
Accessories
1/8 DIN Display Panel Meter
$373.72
0 In Stock
Thermocouple controller
$492.81
0 In Stock

Related Categories

en-US
en
Save Configuration