Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Loop Powered Ultrasonic Level Transmitter

Non-Contact Loop Powered Ultrasonic Level Transmitter

$1,271.90

Item# LVU826

In stock

Lead Time (If not in stock): 8 weeks
Non-Contact Loop Powered Ultrasonic Level Transmitter LVU826 LVU826
  • Simple, Fast Setup with Pushbutton Calibration and LCD Display
  • Four Measurement Ranges Available up to 10 m (32')
  • 6-segment LCD Display Indicates Air Gap or Liquid Level (Inch or Centimeter Units)
  • 5 cm (2') Minimum Beam Width for Applications with Restricted Space

LVU826 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Measurement Range
Process Connection Type
Process Connection Size
Category
Media Type
Accuracy
Tank/Vessel Type
Max Operating Pressure
Max Process Temperature
Wetted Materials
Output Signal
Supply Power
Features


  • Accuracy Value ±0.2% of span
  • Display type LCD
  • Maximum Ambient Temperature 60°C (140°F)
  • Maximum Operating Pressure 30 psi (2 bar) @ 25°C
  • Measurement Type Level
  • Minimum Ambient Temperature -20°C (-4°F)
  • Number of Display Digits 6
  • Power Source 500 O @ 24 Vdc
  • Supply voltage 12 to 28 Vdc
The LVU800 Series general purpose 2-wire ultrasonic transmitter provides non-contact level measurement up to 10 m (32'), and is ideally suited for challenging ultrapure, corrosive or waste liquids. Pushbutton calibrated, the transmitter is broadly selected for atmospheric bulk storage, day tank and waste sump applications. Media examples include wastewater and sodium hydroxide.

SPECIFICATIONS
Range:
    LVU809: 10 cm to 3 m (4" to 9.8')
    LVU816: 20 cm to 5.5 m(8" to 18')
    LVU826: 20 cm to 8 m(8" to 26.2')
    LVU832: 30 cm to 10 m(12" to 32.8')
Accuracy: ±0.2% of span
Resolution:
    LVU809: 0.5 mm (0.019")
    LVU816/826: 1 mm (0.039")
    LVU832: 2 mm (0.078")
Beam Width:
    LVU809: 5 cm (2") dia.
    LVU816/LVU826/LVU832: 7.6 cm (3") dia.
Deadband:
    LVU809: 10 cm (4")
    LVU816: 20 cm (8")
    LVU826: 20 cm (8")
    LVU832: 30 cm (12")
Display Type: LCD, 6-digit
Display Units: Inch, cm or percent
Display Mode: Air gap or liquid height
Memory: Non-volatile
Supply Voltage: 12 to 28 Vdc
Loop Resistance: 500 O @ 24 Vdc
Signal Output: 4 to 20 mA, 2-wire
Signal Invert: 4 to 20 mA or 20 to 4 mA
Calibration: Push button
Fail-Safety: Selectable 4 mA, 20 mA, 21 mA, 22 mA or hold
Process Temperature: -20 to 60°C (-7 to 140°F)
Temperature Compensation: Automatic
Electronics Temperature:n -40 to 71°C (-40 to 160°F)
Pressure: 30 psi (2 bar) @ 25°C, derated @ 1.667 psi (0.113 bar) per above 25°C
Enclosure Rating: NEMA 4X (IP65)
Enclosure Vent: Watertight membrane
Enclosure Material: PC/ABS FR
Transducer Material: PVDF
Process Mount:
    LVU809: 1 NPT or 1"G
    LVU816/LVU826/LVU832: 2 NPT or 2" G
Mounting Gasket: FKM
Conduit Entrance: Dual, 1/2 NPT
Classification: General purpose CE compliance EN 61326 EMC
loading all models
loading all reviews
Rated 4 out of 5 by from Great little unit Small footprint, easy to program, accurate, dependable
Date published: 2016-10-06
Rated 5 out of 5 by from Great Level Transmitter Excellent instrument for a modest cost. Easy to setup Good repeatability.
Date published: 2021-09-29
Rated 4 out of 5 by from Simple, dependable level transmitter We have been using these Omega Level sensors for more than 10 years now. I like them because they are simple to use and install, work well for our application, they tend to be pretty dependable as well as accurate, to within about 1/4" the best I can tell. We use them to monitor liquid chlorine bleach (Sodium Hypochlorite) in a 1,100 and 2,000 gallon plastic tanks.
Date published: 2021-02-01
Rated 5 out of 5 by from V-notch weir measurement We use this to measure the depth of water for a v-notch weir on a Fluid Metering experiment in Chemical Engineering. The V-notch weir is an ancient way of measuring water and is taught to show the evolution of water measurement. The original one I bought from Omega had a loose wire from 8 years of use and the measurements made no sense. I bought this model again as it works great for our needs.
Date published: 2020-09-23
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_LVU826, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

you · a few seconds ago we want to purchase level transmitter for use on caustic closed tank and HNO3 Closed tanks. please suggest us the model which is compatible to these liquids. range of tanks are upto 5meters.

Asked by: abdul latid
Thank you for your interest in this product. Please email flow@omega.com and will address it with additional questions required.
Answered by: Application Engineer JC
Date published: 2023-07-18

the water in the tank we plan on monitoring is 85C. I noticed it lists maximum ambient temperature is 60C. Any thoughts on whether that might be a problem?

Asked by: Funk
Thank you for your inquiry and unfortunately, the electronics will be affected with the higher temperatures mentioned and the sensor will not output any readings.
Answered by: Application Engineer JC
Date published: 2023-07-19
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LVU826, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
Non-Contact Loop Powered Ultrasonic Level Transmitter
$60.50
0 In Stock
Non-Contact Loop Powered Ultrasonic Level Transmitter
$24.71
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$53.55
0 In Stock
Non-Contact Loop Powered Ultrasonic Level Transmitter
$77.63
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$14.95
1 In Stock
ULTRASONIC LEVEL TRANSMITTER
$92.24
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$166.24
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$21.61
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$38.16
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$241.52
1 In Stock
ULTRASONIC LEVEL TRANSMITTER
$135.71
0 In Stock
2 NPT Bulkhead Fitting
$113.64
1 In Stock
Accessories
Side Mount Bracket
$60.50
4 In Stock
Replacement black strain relief nut, 1/2" conduit connector opening
$23.25
0 In Stock
en-US
en
Save Configuration