text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated

Ultrasonic Level Sensors

Item# LVU-150-R

Ultrasonic Level Sensors LVU-150-R LVU-150-R
  • Not Sensitive to Changes In Viscosity, Density, or Conductivity
  • 1 A SPST Relay Standard
  • Resists Vapor and Turbulence
  • NEMA 6 (IP68) Submersible Sensor and Cable
  • Compatible with LVM-50 Series Single Switch Fitting Assemblies
Retransmission/Analog Output
Connection Size
Wetted Materials
Features
 This item is available for quick shipping
Quantity Price each
1-9 $320.85
10-24 $304.81
25-49 $298.39
50-99 $285.56
100-199 $279.14
200+ $272.72

In stock

Lead Time ( If not in Stock): 6 weeks

Product Specs

  • Accuracy Value ±1 mm (0.04") in water
  • Maximum Ambient Temperature 90°C (194°F)
  • Maximum Operating Pressure PP:150 psi @ 25°C (76°F) derated @ 1.667 psi per °C above 25°C (76°F)
  • Measurement Type Level
  • Minimum Ambient Temperature -40°C (-40°F)
  • Power Source 25 mA maximum
  • Supply voltage 12 to 36 Vdc

OMEGA’s ultrasonic sensors deliver accurate and reliable liquid level detection with an SPST mechanical relay output. The technology provides a high level of ultrasonic sensitivity, including resistance to vapor and turbulence. The ultrasonic sensor utilizes a fork-shaped sensor which contains two piezoelectric crystals, one of which acts as the ultrasonic transmitter, and the other as a receiver. If the air gap between the points of the fork fills with liquid, the sonic wave passes from one crystal to the other.

en-US
en
Save Configuration