Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Two-Wire Ultrasonic Level Transmitter

Item# LVU-201A

Two-Wire Ultrasonic Level Transmitter LVU-201A LVU-201A
  • The LVU-201A has been replaced by LVU706 that performs the same function.
  • Non-Contact Level Transmitter with 4 to 20 mA Output
  • Accurate and Reliable Level Measurement from 0.2 to 5.5 m (0.5 to 18')
  • Automatic Temperature Compensation
  • 8° Beam Allows Application in Restricted Environments
  • All-Plastic Construction
  • Pushbutton Calibration with Display
  • Microprocessor Logic Filtration Eliminates False Echo Signal Returns
  • Failsafe Intelligence Provides Echo Signal Loss Safety


  • Accuracy Value ±0.25% of span
  • Display type 4-segment LCD
  • Maximum Ambient Temperature 60°C (140°F)
  • Maximum Operating Pressure 30 psi @ 25°C
  • Measurement Type Level
  • Measurment Unit In/cm
  • Minimum Ambient Temperature -20°C (-4°F)
  • Power Source 600 Ω @ 24 Vdc
  • Supply voltage 12 to 32 Vdc
  • Ultrasonic Frequency 50 kHz
The LVU-201A 2-wire ultrasonic level transmitter is the compact solution for non-contact continuous level measurement in process vessels, storage tanks, and open channels. This loop-powered device provides accurate level measurement up to 5.5 m (18') and is the ideal choice for more challenging coating or scaling liquids, including sodium hydroxide, wastewater, resin, wax, liquor, and bleach.

An ultrasonic sound wave is pulsed 2 times per second from the base of the transducer. The sound wave reflects against the process medium below and returns to the transducer. The microprocessor-based electronics measure the time of flight between the sound generation and receipt, and translates this figure into the distance between the transmitter and process medium below.

SPECIFICATIONS
Range: 0.2 to 5.5 m (0.5 to 18')
Accuracy: ±0.25% of span
Resolution: 3 mm (0.125")
Frequency: 50 kHz
Pulse Rate: 2 pulses/second
Beam Width: 8° conical
Blocking Distance: 15.2 m (6") minimum
Display Type: 4-segment LCD
Display Units: In/cm
Supply Voltage: 12 to 32 Vdc
Max Loop Resistance: 600 ? @ 24 Vdc
Signal Output: 4 to 20 mA
Signal Invert: 4 to 20 mA/20 to 4 mA
Calibration: Pushbutton
Mountable Gasket: FKM
Conduit Entrance: Single, 1.2 NPT
CE Compliance: EN61326 EMC
Failsafe Diagnostic: Reverts to 4 mA or 22 mA
Temperature Rating: -20 to 60°C (-4 to 140°F)
Temperature Compensation: Automatic over entire range
Pressure Rating: 30 psi @ 25°C, derated @1.667 psi per °C above 25°C
Enclosure Rating: NEMA 4X (IP66)
Enclosure Material: Polypropylene
Transducer Material: Polyvinylidene fluoride
Mounting threads: 2 NPT
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Two-Wire Ultrasonic Level Transmitter
$172.80
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Accessories
Continuous Relay Controller with LED Display
$555.92
1 In Stock
Replacement black strain relief nut, 1/2" conduit connector opening
$23.25
0 In Stock
en-US
en
Save Configuration