Back To Top

pH Meters

Whether you need a benchtop pH meter for use in a lab or a hand-held pH meter with real-time da... [+]
thumbnail
Handheld pH/mV Meter with RS232 Communications and Software

The PHH-37 is a portable pH/mV and temperature meter with an easy-to-read digital display. Its temperature compensation feature enables it to read solutions at various tempe... Read More

PHH-37-series
Product Number Range Resolution Accuracy Value Cable Length Additional Option
PHH-37
$246.17
9 In Stock
0 to 14
0.01
±0.03
Not Applicable
RS 232 Communication
thumbnail
pH/ORP Meter with Real-Time Data Logger

The OMEGA™ PHH-SD1 is innovative and easy to operate. What sets the PHH-SD1 apart from other pH/ORP meters is that it incorporates a real-time SD card data logger. The PHH-S... Read More

PHH-SD1-series
Product Number Range Resolution Accuracy Value Cable Length Additional Option
PHH-SD1
$334.75
22 In Stock
pH 0 to 14 pH, mv (ORP) 0 to 1999 mV
pH 0.01 pH, mv (ORP) 1 mV
pH ± (0.02 pH + 2 d), mv (ORP) ± (0.5% + 2 d)
Not Applicable
Standard
ORE-SD1
$137.00
Available
in 12 weeks
0 to 1999 mV
1 mV
± (0.5% + 2 d)
Not Applicable
Standard
thumbnail
Benchtop pH Meters Ion Analyzers With RS-232C Interface

The model PHI-359 benchtop analyzer provides both ion concentration and pH measurements. In the ion measuring mode, the PHI-359 displays measurements in direct concentratio... Read More

PHI359
Product Number Range Resolution Accuracy Value Cable Length Additional Option
PHI-359
$1,805.00
Available
in 5 weeks
0 to 14 pH
0.02
±0.02 pH
Not Applicable
Standard
thumbnail
pH/ORP Meter & Transmitter

The PHTX-100 pH/mV transmitter is a loop-powered 4 to 20 mA transmitter with a wide range of useful features and programmable options. Five buffer choices are available in t... Read More

PHTX-100-series
Product Number Range Resolution Accuracy Value Cable Length Additional Option
PHTX-100
$463.50
Available
in 5 weeks
0.00 to 14.00 pH
0.01 pH resolution
±0.01
Not Applicable
Standard
en-US
en
Save Configuration