text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Handheld Volatile Organic Compound (VOC) Meter

$506.55

Item# HHAQ-107

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $506.55
5-9 $481.22
10-24 $471.09
25-49 $450.83
50-99 $440.70
100-199 $430.57
200+ $424.62

In stock

Lead Time ( If not in Stock): 10 weeks

Handheld Volatile Organic Compound (VOC) Meter HHAQ-107 HHAQ-107
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 164ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Metal-Oxide Semi-Conductor Sensor within Vented Ball Housing Detects Ammonia, Toluene, Ethanol, Hydrogen Sulfide (H2S) and Cigarette Smoke
  • Make Total VOC Concentration Measurements, Ambient Temperature, Relative Humidity (RH), Dew Point and Wet Bulb Temperatures
  • Logs Up to 32,000 Data Points
  • Powerful Data Logging Software
  • Adjustable High VOC Concentration Audible Alarm
  • Min/Max Memory (for All Measured Parameters) and Data Hold
  • Separate Automated Procedures for VOC Zero Adjustment and Background Calibration
  • Manually Off-Settable Temperature and RH Sensor Drift
  • Large Backlit Dual-Readout LCD
  • Tripod Mountable
5 Year Warranty

Product info

Measurement Type
VOC
Measuring Range
0 to 50 ppm
Max Operating Temperature
50 °C (122 °F)
Supply Power
Battery Power (6 AAA)

Product Specs

  • Batteries Included Included
  • Battery Size AAA
  • Accuracy Value ±0.6°C (1.2°F)/0.1°
  • Display Type Large Backlit Dual-Readout LCD
  • Maximum Ambient Humidity 95% RH
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Measurement Units ppm
  • Minimum Ambient Humidity 0% RH
  • Memory Capacity 32
  • Minimum Ambient Temperature -10 {C} (14 {F})
  • Number of Batteries 6
  • Sensor Type Metal-oxide semiconductor/ 5 years (typical)
  • Test Parameter VOC

The HHAQ-107 VOC meter is ideal for making general measurements of mixed gas volatile organic compound (VOC) levels as part of an indoor air quality (IAQ) maintenance program. Much less expensive than photo-ionization meters designed to make precise measurements of VOC levels from a single gas. Small and light weight with a tripod mount fitting, the HHAQ-107 is a versatile tool for HVAC and IAQ technicians. The meters storage capacity can be entirely devoted to VOC readings or split 3 ways for VOC, ambient temperature and relative humidity. The HHAQ-107 incudes powerful data logging software for downloading readings to a PC and printing in table or graph form.

SPECIFICATIONS
VOC Measurement Range/Resolution: 0 to 50/0.01 ppm
VOC Warmup Time: 10 minutes first use, 2 minutes thereafter
VOC Sensor Type/Longevity: Metal-oxide semiconductor/5 years (typical)
Temperature Measurement Range: -10 to 50°C (14 to 122°F)
Temperature Measurement Accuracy/Resolution: ±0.6°C (1.2°F)/0.1°
RH Measurement Range: 10 to 90% RH
RH Measurement Accuracy/Resolution: ±5% of reading at 25°C (77°F); ±7% of reading elsewhere in range/0.1% RH
Dew Point Measurement Range: -73 to 47°C (-99.2 to 118°F)
Wet Bulb Measurement Range: -11 to 48.2°C (12.2 to 118.8°F)
Data Logging Capacity: 32,004 points
Display Type/Size: Dual readout LCD/51 mm (2") diagonal
Auto Power-Off Trigger: 15 minutes of front-panel inactivity (can be disabled)
Operating Temperature: 0 to 50°C (32 to 122°F) at 0 to 95% RH, non-condensing
Dimensions: 210 L x 60 W x 25 mm D (8.3 x 2.4 x 1.0")
Weight: 204 g (7.2 oz), including batteries
Power Source: (6) “AAA” batteries (included) or included 110 Vac adaptor

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 140ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration