text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Handheld Four Gas Concentration Meter Detects Methane (CH4), Carbon Monoxide (CO), Oxygen (O2) and Hydrogen Sulfide (H2S) Levels

$978.50

Item# HHAQ-110

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $978.50
10-24 $929.58
25-49 $910.01
50-99 $870.87
100-199 $851.30
200+ $831.73

In stock

Lead Time ( If not in Stock): 20 weeks

Handheld Four Gas Concentration Meter Detects Methane (CH4), Carbon Monoxide (CO), Oxygen (O2) and Hydrogen Sulfide (H2S) Levels HHAQ-110 HHAQ-110
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • Split-Screen Color LCD
  • Intrinsically Safe (Low-Energy) Design
  • One-Button Operation
  • Auto Zero Calibration
  • Adjustable High and Low Alarms
  • Separate Sensor Fault and Low Battery Alarms
  • Self-Test Mode
  • Rugged, Anti-Slip, IP65 Housing
  • Included USB Charging Cable
5 Year Warranty

Product info

Measurement Type
CH4, CO, O2, H2S
Accuracy
±2%
Measuring Range
See Product Spec
Max Operating Temperature
50 °C (122 °F)
Supply Power
Rechargeable Battery
Features
Battery Charger Included, Hi/Lo Alarm

Product Specs

Description

The HHAQ-110 simultaneouslydetects Methane, CarbonMonoxide, Oxygen and HydrogenSulfide making it the ideal devicefor detecting gas leaks in mines,chemical plants, refineries andconstruction tunnels.

The HHAQ-110 displays thecurrent level of each gas as wellas the STEL (short term exposurelimit) and TWA (time weightedaverage). Concentration alarmsare programmable in three modes(audible, visual and vibrating). Thecatalytic/electrochemical sensoruses natural diffusion sampling(typical sensor life 2 years).

The HHAQ-110 is powered by arechargeable lithium-ion batteryand includes the charger.

Specifications
Measurement Ranges:
    CH4: 0 to 100% LEL (Lower Explosive Limit)
    CO: 0 to 1000 ppm
    O2: 0 to 30% by volume
    H2S: 0 to 100 ppm
Measurement Accuracy: ±2% offull-scale value
Response Time: < 30 seconds to 90%of final value
Alert Levels: 200 ppm STEL +35 ppm TWA for CO, 15 ppm STEL +10 ppm TWA for H2S
High, Low Alarm Ranges:
    CH4: 25 to 80% LEL with 50% LEL default, 10 to 25% LEL with 20% LEL default
    CO: 100 to 500 ppm with 200 ppm default, 25 to 100 ppm with 35 ppm default
    O2: 22.5 to 24% by volume with 23.5% default, 16 to 19.5% by volume with 23.5% default
    H2S: 15 to 30 ppm with 15 ppm default, 5 to 15 ppm with 10 ppm defaults
Sensor Type: Catalytic (CH4), electrochemical (CO, O2, H2S)
LCD Size: 42 mm (1 5/8") diagonalOperating Life with Fully
Charged Battery: 8 hours undernon-alarm conditions
Operating Temperature: -20 to 50°C(4 to 122°F) @ 5 to 95% RH, non-condensing
Dimensions: 116 L x 66 W x 31 mm D(4.6 x 2.6 x 1.2")
Weight (with Battery): 200 g (7 oz)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • CE Icon CE

en-US
en
Save Configuration