text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Handheld Particulate Pollution Meter

$386.44

Item# HHTP21

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $386.44
5-9 $367.12
10-24 $359.39
25-49 $343.93
50-99 $336.20
100-199 $328.47
200+ $323.94

In stock

Lead Time ( If not in Stock): 10 weeks

Handheld Particulate Pollution Meter HHTP21 HHTP21
HHTP21 is rated 4.5 out of 5 by 2.
  • y_2020, m_1, d_22, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HHTP21, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 140ms
  • REVIEWS, PRODUCT
  • Fine Particulate Matter (PM2.5) Measurement
  • Temperature and Humidity Measurements
  • Health Index (0 to 9) Detection and Alarm
  • PM2.5, Time Weighted Average Reading
  • Data Hold and Max/Min with Time Stamp Function
  • Six Color LED Indication Air Quality at Good/Moderate/Poor
  • Preset Warning Point of Buzzer Alarm, LED and Alarm Output
  • Manual Data Memory and Read Function
5 Year Warranty

Product info

Measurement Type
Particulate Matter
Accuracy
±10%
Measuring Range
0 to 500 µg/m3
Max Operating Temperature
60 °C (140 °F)
Supply Power
Battery Power (4 AA), AC Adaptor
Features
Temperature/Humidity

Product Specs

  • Batteries Included Included
  • Battery Size AAA
  • Accuracy Value ±0.8°C
  • Data Logging Yes
  • Display Type Six Color LED Indication Air Quality at Good/Moderate/Poor
  • Maximum Ambient Humidity 95% RH
  • Maximum Ambient Temperature 60 {C}
  • Measurement Units µg/m3
  • Memory Capacity 39 sets (direct reading from LCD display)
  • Minimum Ambient Temperature -10 {C} (14 {F})
  • Number of Batteries 4
  • Sensor Type PM2.5: Photodiode sensor Humidity: Precision capacitance sensor Temperature: Thermistor sensor

Particle pollution comes from many different type of sources. The HHTP21 Particulate meter and particle counter is ideal for monitoring particulate pollution in department stores, burning plants, petrochemical facilities, thermal power plants, restaurants, hospitals, mining facilities, metal refineries, commercial and public buildings. Fine particle (2.5 micrometers in diameter and smaller) are found in power plants, industrial processes, vehicle tailpipes, wood stoves, and wildfires. Coarse particles (between 2.5 and 10 micrometers) come from crushing and grinding operations, road dust, and some agricultural operations. Particle pollution is linked a number of health problems, including coughing, wheezing, reduced lung function, asthma attacks, heart attacks and strokes. It also is linked to early death.

Specifications
Measurement Range:
PM2.5: 0 to 500 µg/m3
Humidity: 1 to 99% RH
Temperature: -20 to 60°C (-4 to 140°F)
Resolution: 0.1 µg/m3, 1 ppm, 0.1% RH, 0.1°C, 0.1°F
Accuracy:
PM2.5: ±10% of reading ±10 µg
Temperature: ±0.8°C, ±1.5°F
Humidity: ±3% RH (at 25°C, 30 to 80% RH), ±5% RH (at 25°C, 0 to 20% RH and 80 to 100% RH)
Sensor Type:
PM2.5: Photodiode sensor
Humidity: Precision capacitance sensor
Temperature: Thermistor sensor
Response Time:
Humidity: 45 to 95% RH ≤ 1 min 95 to 45% RH = 3 min
Temperature: 10°C/2 sec.
Sampling Rate: 1 sample/second
Operating Temperature and Humidity: 0 to 60°C, below 95% RH
Storage Temperature and Humidity: -10 to 60°C, below 70% RH
Power Supply: Four 1.5V “AA” size batteries, AC adaptor (U.S. plug/included)
Battery Life: Approx. 8 hour
Dimensions: 165 L × 93 W × 75 mm D (6.5 × 3.7 × 3")
Weight: Approx. 380 g (13.4 oz)

Rated 4 out of 5 by from Easy to use and reliable Bought the meter about a month ago for our laboratory in Nigeria. Meter is working excellently.
Date published: 2016-11-29
Rated 5 out of 5 by from Great Product & Great Company to do business with Great product and a Great Company to purchase from.
Date published: 2018-10-23
  • y_2020, m_1, d_22, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HHTP21, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 36ms
  • REVIEWS, PRODUCT

Is this unit capable of performing adequate particulate count for ISO 7 cleanroom?

Asked by: IFill4U
Thanks for your question. Unfortunately, no this product is not rated for ISO 7 cleanroom applications. Please contact our Tech Support if you have any further questions.
Answered by: Jane
Date published: 2019-05-13
  • y_2020, m_1, d_23, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHTP21, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 150ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration