Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Refrigerant Leak Detector

Warranty
  • RoHS Icon
  • CE Approved
  • UKCA

$237.40

Item# LDH-380

In stock

Lead Time (If not in stock): 6 weeks
Refrigerant Leak Detector LDH-380 LDH-380
  • Microprocessor Control with Advanced Digital Signal Processing
  • Multi-Color Visual Display
  • High-Low Leak Sensitivity Selector
  • Low-Battery Indication

LDH-380 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Detectable Gases
Operating Temperature
Supply Power
Features


The LDH-380 refrigerant leakage detector is the perfect tool for maintaining the air-condition or a cooling system with compressor and refrigerant. This unit uses a newly developed semi-conductor sensor which is extremely sensitive to variety of general refrigerants.

SPECIFICATIONS
Detectable Gases: R-134A, R-404A, R-407C, R-410A, R-22, etc.
Sensitivity H L: R-22, 134A 6g/year 30g/year; R-404A, 407C, 410A 8g/year 40g/year
Alarm Method: Buzzer, tri-color LED bar indicator
Power Usage: 4 "AA" size (6 Vdc) alkaline batteries (included)
Battery Life: Approximately 40 hours normal use
Snake Tube Length: 39 cm (15")
Auto Power OFF: 10 minutes
Warm-Up Time: Approximately 90 sec Operating Temperature and Humidity: 0 to 40°C (32 to 104°F), <80% RH Storage Temperature
and Humidity: -10 to 60°C (14 to 140°F), <70% RH
Altitude: < 2000 m (6500')
Dimensions: 173 x 66 x 56 mm (6.8 x 2.6 x 2.2")
Weight: Approximately 400 g (14 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration