Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PVC Free Chlorine Transmitter

Free Chlorine Sensors

$1,621.00

Item# FCLTX-105

In stock

Lead Time (If not in stock): 8 weeks
Free Chlorine Sensors FCLTX-105 FCLTX-105
  • Direct 4 to 20 mA Output
  • Amperometric Technology
  • 500V Input to Output Isolation
  • Multiple Ranges Available

FCLTX-105 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Wetted Materials
Max Operating Temperature
Max Pressure
Output Type


The FCLTX series free chlorine sensors feature amperometric measurement technology. They are designed for use in water treatment disinfection applications and for use with chlorine generators, pools, etc. The sensors are available in several ranges for detecting ppm levels of free chlorine. Choose the FCLTX-102 for 0 to 2 ppm, FCLTX-105 for 0 to 5 ppm or FCLTX-110 for 0 to 10 ppm of free chlorine. Membrane caps and fill solution are easily replaced to maximize sensor life. Sensors can be used in new installations with Omega flow cell or installed as replacement for other 4 to 20 mA output free chlorine (FCl) sensors.

SPECIFICATIONS
Measuring Range:
    FCLTX: 0 to 2, 0 to 5, or 0 to 10 ppm free chlorine
pH Range:
    FCLTX: 5.5 to 9
Cross Sensitivity:
         FCLTX: Bromine, ozone and ClO2 (chlorine dioxide)
Body Material: PVC
Temperature Range: 0 to 45°C (32 to 113°F)
Temperature Compensation: Integrated
Maximum Pressure: 1 Bar (14.7 psig)
Cable Length: 3 m (10') 2 conductors
Flow Cell Process Connection: 1.4 FNPT inlet and outlet
Output: 4 to 20 mA
Flow Range:
    Minimum: 45 l/hr (0.2 gpm)
    Maximum: 135 l/hr (0.6 gpm)
Supply Voltage: 12 to 24 Vdc, 250 mA min
Chemical Compatibility: Up to 50% ethanol/water, up to 50% glycerol/water
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

HI team Omega, can you share data detail for calibration 1 set free chlorine analyzer on Manufacturing, we already buying ( DPI16,FCLTX-110, and FlowCell72) please advice

Asked by: heru
Thank you for your inquiry! When received the sensors should be span calibrated but the zero point should not have to be adjusted. Using the right potentiometer the output can be increased or decreased to match with the testing samples thus ensuring the proper output based on the units range. The DPi16 will have to be scaled for the 4-20 mA signal according to the process in the manual. This will allow for the screen to display in ppm based on the 4-20 mA input. If you have further questions please feel free to contact us by email at flow@omega.com.
Answered by: Application Engineer JM
Date published: 2022-03-21
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FCLTX-105, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
Accessories
Flow cell for FCL or CLD sensors
$482.97
0 In Stock
FCLTX replacement membranes
$179.42
0 In Stock
FCLTX replacement electrolyte msolution 30 mL (0.03 qt)
$68.33
2 In Stock
1/32 DIN panel meter
$261.91
2 In Stock

Related Categories

en-US
en
Save Configuration