text.skipToContent text.skipToNavigation

Chlorine Analyzer

$1,275.00

Item# FCLTX-110

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,275.00
5-9 $1,211.25
10-24 $1,185.75
25-49 $1,134.75
50-99 $1,109.25
100-199 $1,083.75
200+ $1,062.50

In stock

Lead Time ( If not in Stock): 5 weeks

Chlorine Analyzer FCLTX-110 FCLTX-110
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Direct 4 to 20 mA Output
  • Amperometric Technology
  • 500V Input to Output Isolation
  • Multiple Ranges Available
  • Simple Field Maintenance

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Wetted Materials
Max Operating Temperature
Max Pressure
Output Type


Product Specs

  • Accuracy Value 135 L/hr (0.6 gpm)
  • Maximum Ambient Temperature 45 {C} (113 {F})
  • Maximum Operating Pressure 1 Bar (14.7 psig)
  • Measurement Type Chlorine
  • Measurement Units ppm
  • Minimum Ambient Temperature 0 {C} (45 {F})
  • Power Source 12 to 24 Vdc

The FCLTX series free chlorine sensors feature amperometric measurement technology. They are designed for use in water treatment disinfection applications and for use with chlorine generators, pools, etc. The sensors are available in several ranges for detecting ppm levels of free chlorine. Choose the FCLTX-102 for 0 to 2 ppm, FCLTX-105 for 0 to 5 ppm or FCLTX-110 for 0 to 10 ppm of free chlorine. Membrane caps and fill solution are easily replaced to maximize sensor life. Sensors can be used in new installations with Omega flow cell or installed as replacement for other 4 to 20 mA output free chlorine (FCl) sensors.

SPECIFICATIONS
Measuring Range:
    FCLTX: 0 to 2, 0 to 5, or 0 to 10 ppm free chlorine
pH Range:
    FCLTX: 5.5 to 9
Cross Sensitivity:
         FCLTX: Bromine, ozone and ClO2 (chlorine dioxide)
Body Material: PVC
Temperature Range: 0 to 45°C (32 to 113°F)
Temperature Compensation: Integrated
Maximum Pressure: 1 Bar (14.7 psig)
Cable Length: 3 m (10') 2 conductors
Flow Cell Process Connection: 1.4 FNPT inlet and outlet
Output: 4 to 20 mA
Flow Range:
    Minimum: 45 l/hr (0.2 gpm)
    Maximum: 135 l/hr (0.6 gpm)
Supply Voltage: 12 to 24 Vdc, 250 mA min
Chemical Compatibility: Up to 50% ethanol/water, up to 50% glycerol/water
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
Accessories
Flow cell for FCL or CLD sensors
$390.39
0 In Stock
FCLTX replacement membranes
$139.74
0 In Stock
FCLTX replacement electrolyte msolution 30 mL (0.03 qt)
$44.37
2 In Stock
1/32 DIN panel meter
$183.54
18 In Stock

en-US
en
Save Configuration